UCP 200 Pillow Block Mounted Bearings - Set Screw Locking - UCP210-32

Manufacturer The Timken Company
Description UCP 200 Pillow Block Mounted Bearings - Set Screw Locking, Shaft Size 2.0000 in - UCP210-32
Manufacturer Part Number UCP210-32
Timken Engineering Tools https://www.timken.com/engineering-tools/
Product Page https://cad.timken.com/keyword/all-product-types?key=all&keyword=UCP210-32&SchType=2
Bearing Number UC210-32
Shaft Size d (in) 2.0000
Shaft Size d (mm) 50.8
Total Width (in) 2.362
Total Width (mm) 60.000
Static Load Rating (lbf) 5238
Static Load Rating (N) 23300
Dynamic Load Rating (lbf) 7891
Dynamic Load Rating (N) 35100
CAD models
Please make sure this software has been installed.

Product selection

Product Description

UCP pillow blocks are suggested for industrial applications where normal loads are encountered.
Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
Timken UCP series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
Bearing prelubricated and ready for immediate installation.
Grease fitting supplied for relubrication.
The bonded seal design is well-suited for applications involving wet or dirty environments.
Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
Housing designed for ease of bearing replacement.

Contact the supplier

The Timken Company

The Timken Company

We are globally recognized as the authority in friction management, power transmission and metallurgy and partner with a broad range of global customers. Our deep vertical industry knowledge and vast experience across markets and geographies inform how we innovate and solve problems for the most challenging applications worldwide.

Google Map