UKF 200 Four-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking - UKF209 - H2309

Manufacturer The Timken Company
Description UKF 200 Four-Bolt Flanged Mounted Bearings - Adapter Sleeve Locking, Shaft Size 40 mm - UKF209 - H2309
Manufacturer Part Number UKF209 - H2309
Timken Engineering Tools https://www.timken.com/engineering-tools/
Product Page https://cad.timken.com/keyword/all-product-types?key=all&keyword=UKF209 - H2309&SchType=2
Bearing Unit - Adapter Sleeve UK209 - H2309
Shaft Size d (in) 1.57
Shaft Size d (mm) 40
Static Load Rating (lbf) 4788
Static Load Rating (N) 21300
Dynamic Load Rating (lbf) 7666
Dynamic Load Rating (N) 34100
CAD models
Please make sure this software has been installed.

Product selection

Product Description

(Not available for sale in US)
UKF four-bolt flanged units are suggested for industrial applications where normal loads are encountered.
Each unit comes assembled and ready for mounting, using bolts through the flange.
These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
Timken UKF series Mounted Bearings feature the Timken adapter sleeve locking (UK) bearing insert.
Bearing prelubricated and ready for immediate installation.
Grease fitting supplied for relubrication.
The bonded seal design is well-suited for applications involving wet or dirty environments.
Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
Housing designed for ease of bearing replacement.

    • Purchase the Adapter Sleeve separately

Contact the supplier

The Timken Company

The Timken Company

We are globally recognized as the authority in friction management, power transmission and metallurgy and partner with a broad range of global customers. Our deep vertical industry knowledge and vast experience across markets and geographies inform how we innovate and solve problems for the most challenging applications worldwide.

Google Map