Caged Ball LM Guide Radial Type Model SSR-XTB

Manufacturer THK
Description Linear guide SSR15XTBY type, 1 block(s), Without QZ lubricator, DD - With double, side, inner seals, Preload type: normal clearance, Rail length: 1000 mm, Accuracy grade: Normal grade, Symmetric G dimension: G=20mm
Part number SSR15X TB 1 DD + 1000L Y
Mass 1.39 kg
Note Different load ratings in reverse radial and lateral. See document Load ratings for more details
CAD models
Please make sure this software has been installed.

Product selection

Number of blocks
Lubricant cartridges
Seal type
Preload type
Rail length (mm)
Accuracy grade
Position of the first hole (symmetric by default) (mm)
Rail hole type

Contact the supplier

THK

THK

Manufacturer of linear motion

Google Map