Aurora Bearing HAB-TG & HAB-T High Misalignment Series Spherical Bearings – PTFE Lined – Self-Lubricating - HAB-4TG

Aurora Bearing

Manufacturer The Timken Company
Description Aurora Bearing HAB-TG & HAB-T High Misalignment Series Spherical Bearings – PTFE Lined – Self-Lubricating, Ball Bore .2500 in, Outer Diameter .7400 in - HAB-4TG
Manufacturer Part Number HAB-4TG
Note Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications.  Timken Aurora is working diligently to get requalified.
Timken Engineering Tools https://www.timken.com/engineering-tools/
Product Page https://cad.timken.com/keyword/all-product-types?key=all&keyword=HAB-4TG&SchType=2
Bearing Type Grooved
B - Ball Bore (in) .2500
D - Outside Diameter (in) .7400
W - Ball Width (in) .593
H - Race Width (in) .255
a - Misalignment Angle (º) 24
Radial Static Limit Load Capacity (lbs) 7,560
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Ball - Alloy steel - heat treated - hard chrome plated.
Race - 17-4 PH stainless steel - heat treated.
PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4TG.

Contact the supplier

The Timken Company

The Timken Company

We are globally recognized as the authority in friction management, power transmission and metallurgy and partner with a broad range of global customers. Our deep vertical industry knowledge and vast experience across markets and geographies inform how we innovate and solve problems for the most challenging applications worldwide.

Google Map