1 |
1 |
8472 71 5717 05 0000 0000 19 58 61 |
ECT1.0A |
Industrial Pressure Transmitter, ECT 8472 Series, ECT1.0A, Pressure range 0 - 1 bar, Supply 9 - 30 VDC |
Product Page |
0 - 1.0 |
2 |
3 |
0 - 1 |
3.2 |
9 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
2 |
12 |
8472 75 5717 05 0000 0000 19 58 61 |
ECT2.5A |
Industrial Pressure Transmitter, ECT 8472 Series, ECT2.5A, Pressure range 0 - 2.5 bar, Supply 9 - 30 VDC |
Product Page |
0 - 2.5 |
5 |
7.5 |
0 - 2.5 |
5 |
9 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
3 |
18 |
8472 77 5717 05 0000 0000 19 58 61 |
ECT6.0A |
Industrial Pressure Transmitter, ECT 8472 Series, ECT6.0A, Pressure range 0 - 6 bar, Supply 9 - 30 VDC |
Product Page |
0 - 6 |
12 |
15 |
0 - 6 |
12 |
9 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
4 |
19 |
8472 78 5717 05 0000 0000 19 58 61 |
ECT10.0A |
Industrial Pressure Transmitter, ECT 8472 Series, ECT10.0A, Pressure range 0 - 10 bar, Supply 9 - 30 VDC |
Product Page |
0 - 10 |
20 |
25 |
0 - 10 |
20 |
9 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
5 |
20 |
8472 79 5717 05 0000 0000 19 58 61 |
ECT16.0A |
Industrial Pressure Transmitter, ECT 8472 Series, ECT16.0A, Pressure range 0 - 16 bar, Supply 9 - 30 VDC |
Product Page |
0 - 16 |
32 |
40 |
0 - 16 |
32 |
9 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
6 |
21 |
8472 80 5717 05 0000 0000 19 58 61 |
ECT25.0A |
Industrial Pressure Transmitter, ECT 8472 Series, ECT25.0A, Pressure range 0 - 25 bar, Supply 9 - 30 VDC |
Product Page |
0 - 25 |
50 |
75 |
0 - 25 |
50 |
9 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
7 |
22 |
8472 81 5717 05 0000 0000 19 58 61 |
ECT40.0A |
Industrial Pressure Transmitter, ECT 8472 Series, ECT40.0A, Pressure range 0 - 40 bar, Supply 9 - 30 VDC |
Product Page |
0 - 40 |
80 |
100 |
0 - 40 |
80 |
9 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
8 |
23 |
8472 78 5717 05 0000 0000 17 58 61 |
ECT10.0V |
Industrial Pressure Transmitter, ECT 8472 Series, ECT10.0V, Pressure range 0 - 10 bar, Supply 15 - 30 VDC |
Product Page |
0 - 10 |
20 |
25 |
0 - 10 |
20 |
15 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
0 - 10 VDC |
≥ 5.0 kΩ |
≤ 10 mA |
15 - 30 VDC |
9 |
24 |
8472 74 5717 05 0000 0000 19 58 61 |
ECT250.0A |
Industrial Pressure Transmitter, ECT 8472 Series, ECT250.0A, Pressure range 0 - 250 bar, Supply 9 - 30 VDC |
Product Page |
0 - 250 |
500 |
750 |
0 - 250 |
500 |
9 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
10 |
2 |
8472 71 5717 05 0000 0000 17 58 61 |
ECT1.0V |
Industrial Pressure Transmitter, ECT 8472 Series, ECT1.0V, Pressure range 0 - 1 bar, Supply 15 - 30 VDC |
Product Page |
0 - 1.0 |
2 |
3 |
0 - 1 |
3.2 |
15 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
0 - 10 VDC |
≥ 5.0 kΩ |
≤ 10 mA |
15 - 30 VDC |
11 |
3 |
8472 75 5717 05 0000 0000 17 58 61 |
ECT2.5V |
Industrial Pressure Transmitter, ECT 8472 Series, ECT2.5V, Pressure range 0 - 2.5 bar, Supply 15 - 30 VDC |
Product Page |
0 - 2.5 |
5 |
7.5 |
0 - 2.5 |
5 |
15 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
0 - 10 VDC |
≥ 5.0 kΩ |
≤ 10 mA |
15 - 30 VDC |
12 |
4 |
8472 77 5717 05 0000 0000 17 58 61 |
ECT6.0V |
Industrial Pressure Transmitter, ECT 8472 Series, ECT6.0V, Pressure range 0 - 6 bar, Supply 15 - 30 VDC |
Product Page |
0 - 6 |
12 |
15 |
0 - 6 |
12 |
15 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
0 - 10 VDC |
≥ 5.0 kΩ |
≤ 10 mA |
15 - 30 VDC |
13 |
5 |
8472 79 5717 05 0000 0000 17 58 61 |
ECT16.0V |
Industrial Pressure Transmitter, ECT 8472 Series, ECT16.0V, Pressure range 0 - 16 bar, Supply 15 - 30 VDC |
Product Page |
0 - 16 |
32 |
40 |
0 - 16 |
32 |
15 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
0 - 10 VDC |
≥ 5.0 kΩ |
≤ 10 mA |
15 - 30 VDC |
14 |
6 |
8472 80 5717 05 0000 0000 17 58 61 |
ECT25.0V |
Industrial Pressure Transmitter, ECT 8472 Series, ECT25.0V, Pressure range 0 - 25 bar, Supply 15 - 30 VDC |
Product Page |
0 - 25 |
50 |
75 |
0 - 25 |
50 |
15 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
0 - 10 VDC |
≥ 5.0 kΩ |
≤ 10 mA |
15 - 30 VDC |
15 |
7 |
8472 81 5717 05 0000 0000 17 58 61 |
ECT40.0V |
Industrial Pressure Transmitter, ECT 8472 Series, ECT40.0V, Pressure range 0 - 40 bar, Supply 15 - 30 VDC |
Product Page |
0 - 40 |
80 |
100 |
0 - 40 |
80 |
15 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
0 - 10 VDC |
≥ 5.0 kΩ |
≤ 10 mA |
15 - 30 VDC |
16 |
8 |
8472 83 5717 05 0000 0000 19 58 61 |
ECT100.0A |
Industrial Pressure Transmitter, ECT 8472 Series, ECT100.0A, Pressure range 0 - 100 bar, Supply 9 - 30 VDC |
Product Page |
0 - 100 |
200 |
300 |
0 - 100 |
200 |
9 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
17 |
9 |
8472 83 5717 05 0000 0000 17 58 61 |
ECT100.0V |
Industrial Pressure Transmitter, ECT 8472 Series, ECT100.0V, Pressure range 0 - 100 bar, Supply 15 - 30 VDC |
Product Page |
0 - 100 |
200 |
300 |
0 - 100 |
200 |
15 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
0 - 10 VDC |
≥ 5.0 kΩ |
≤ 10 mA |
15 - 30 VDC |
18 |
10 |
8472 74 5717 05 0000 0000 17 58 61 |
ECT250.0V |
Industrial Pressure Transmitter, ECT 8472 Series, ECT250.0V, Pressure range 0 - 250 bar, Supply 15 - 30 VDC |
Product Page |
0 - 250 |
500 |
750 |
0 - 250 |
500 |
15 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
0 - 10 VDC |
≥ 5.0 kΩ |
≤ 10 mA |
15 - 30 VDC |
19 |
11 |
8472 76 5717 05 0000 0000 19 58 61 |
ECT4.0A |
Industrial Pressure Transmitter, ECT 8472 Series, ECT4.0A, Pressure range 0 - 4 bar, Supply 9 - 30 VDC |
Product Page |
0 - 4 |
8 |
12 |
0 - 4 |
8 |
9 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
20 |
13 |
8472 76 5717 05 0000 0000 17 58 61 |
ECT4.0V |
Industrial Pressure Transmitter, ECT 8472 Series, ECT4.0V, Pressure range 0 - 4 bar, Supply 15 - 30 VDC |
Product Page |
0 - 4 |
8 |
12 |
0 - 4 |
8 |
15 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
0 - 10 VDC |
≥ 5.0 kΩ |
≤ 10 mA |
15 - 30 VDC |
21 |
14 |
8472 73 5717 05 0000 0000 17 58 61 |
ECT1.6V |
Industrial Pressure Transmitter, ECT 8472 Series, ECT1.6V, Pressure range 0 - 1.6 bar, Supply 15 - 30 VDC |
Product Page |
0 - 1.6 |
3.2 |
4.8 |
0 - 1.6 |
3.2 |
15 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
0 - 10 VDC |
≥ 5.0 kΩ |
≤ 10 mA |
15 - 30 VDC |
22 |
15 |
8472 82 5717 05 0000 0000 19 58 61 |
ECT60.0A |
Industrial Pressure Transmitter, ECT 8472 Series, ECT60.0A, Pressure range 0 - 60 bar, Supply 9 - 30 VDC |
Product Page |
0 - 60 |
120 |
180 |
0 - 60 |
120 |
9 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
23 |
16 |
8472 73 5717 05 0000 0000 19 58 61 |
ECT1.6A |
Industrial Pressure Transmitter, ECT 8472 Series, ECT1.6A, Pressure range 0 - 1.6 bar, Supply 9 - 30 VDC |
Product Page |
0 - 1.6 |
3.2 |
4.8 |
0 - 1.6 |
3.2 |
9 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
4 - 20 mA |
(Usupply-9 V) / 20 mA |
|
9 - 30 VDC |
24 |
17 |
8472 82 5717 05 0000 0000 17 58 61 |
ECT60.0V |
Industrial Pressure Transmitter, ECT 8472 Series, ECT60.0V, Pressure range 0 - 60 bar, Supply 15 - 30 VDC |
Product Page |
0 - 60 |
120 |
180 |
0 - 60 |
120 |
15 - 30 |
G1/4" male |
Male electrical connector EN 175301-803-A (DIN43650-A), Mat. PA |
0 - 10 VDC |
≥ 5.0 kΩ |
≤ 10 mA |
15 - 30 VDC |