Model TPR, Trapezoidal Screw Jacks, Size 407, 5 ton - 50 kN

Manufacturer Unimec S.p.a.
Description Model TPR, Trapezoidal Screw Jacks, Size 407, 5 ton - 50 kN, Nominal Ratio 1/5, Form B, TPR407-1/5-B-50
Part number TPR407-1/5-B-50
Omniclass number 23.27.17.00
Size 407
Spindle TR 40x7
Operating temperature -10 / 80 °C
Static load 80 kN
Dynamic load 50 kN
CAD models
Please make sure this software has been installed.

Product selection

Nominal Ratio
Construction Form
Stroke S (mm)

Contact the supplier

Unimec S.p.a.

Unimec S.p.a.

It was the year 1981 when Mr. Luigi Maggioni started the adventure called UNIMEC; 36 years later our name has become a synonym for screw jacks, bevel gearboxes and speed modulation gears, because the passion for our job and our love for mechanics could not but create a quality product which is highly appreciated all over the world.

Google Map