230V and 3-phase 400V VTX models - 90° ATEX electric actuator, aluminium housing with manual override by external shaft or hand wheel for torques of 25 to 1000Nm and in accordance with CE-ROHS-REACH directives

Manufacturer Valpes
Description 230V and 3-phase 400V VTX models - 90° ATEX electric actuator, aluminium housing with manual override by external shaft or hand wheel for torques of 25 to 1000Nm, Torque 600Nm, Voltage supplies 230V AC 50/60Hz
Part Number VTX600.A08.G00
Star drive nut Connection 36 F10/F12
Torque 600Nm
Voltage supplies 230V AC 50/60Hz
Power 250W
Operating time (90°) 38s
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Valpes

Valpes

VALPES was founded in 1986 and is now part of the WATTS WATER TECHNOLOGIES group.The 1500m2 production plant based in Moirans near Grenoble meets the latest standards required by the profession (ISO 9001, ATEX, IECEx, CSA / UL, EAC, EACEx). It is in this area that all VALPES electric actuators are manufactured, assembled and tested.

Google Map