POSI multivolt VSX models - 90° ATEX electric actuator, aluminium housing with manual override by external shaft or hand wheel for torques of 25 to 1000Nm and in accordance with CE-ROHS-REACH directives

Manufacturer Valpes
Description POSI multivolt VSX models - 90° ATEX electric actuator, aluminium housing with manual override by external shaft or hand wheel for torques of 25 to 1000Nm, Torque 100Nm, Voltage supplies 100V to 240V 50/60Hz (100V to 350V DC)
Part Number VSX100.90A.GP5
Star drive nut Connection 22 F07/F10
Torque 100Nm
Voltage supplies 100V to 240V 50/60Hz (100V to 350V DC)
Power 45W
Operating time (90°) 15s
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionStar drive nut ConnectionTorqueVoltage suppliesPowerOperating time (90°)
VSX100.90A.GP5POSI multivolt VSX models - 90° ATEX electric actuator, aluminium housing with manual override by external shaft or hand wheel for torques of 25 to 1000Nm, Torque 100Nm, Voltage supplies 100V to 240V 50/60Hz (100V to 350V DC)22 F07/F10100Nm100V to 240V 50/60Hz (100V to 350V DC)45W15s
VSX100.90B.GP5POSI multivolt VSX models - 90° ATEX electric actuator, aluminium housing with manual override by external shaft or hand wheel for torques of 25 to 1000Nm, Torque 100Nm, Voltage supplies 15V to 30V 50/60Hz (12V to 48V DC)22 F07/F10100Nm15V to 30V 50/60Hz (12V to 48V DC)45W15s
VSX150.90A.GP5POSI multivolt VSX models - 90° ATEX electric actuator, aluminium housing with manual override by external shaft or hand wheel for torques of 25 to 1000Nm, Torque 150Nm, Voltage supplies 100V to 240V 50/60Hz (100V to 350V DC)22 F07/F10150Nm100V to 240V 50/60Hz (100V to 350V DC)45W30s
VSX150.90B.GP5POSI multivolt VSX models - 90° ATEX electric actuator, aluminium housing with manual override by external shaft or hand wheel for torques of 25 to 1000Nm, Torque 150Nm, Voltage supplies 15V to 30V 50/60Hz (12V to 48V DC)22 F07/F10150Nm15V to 30V 50/60Hz (12V to 48V DC)45W30s
VSX300.90A.GP5POSI multivolt VSX models - 90° ATEX electric actuator, aluminium housing with manual override by external shaft or hand wheel for torques of 25 to 1000Nm, Torque 300Nm, Voltage supplies 100V to 240V 50/60Hz (100V to 350V DC)22 F07/F10300Nm100V to 240V 50/60Hz (100V to 350V DC)45W60s
VSX300.90B.GP5POSI multivolt VSX models - 90° ATEX electric actuator, aluminium housing with manual override by external shaft or hand wheel for torques of 25 to 1000Nm, Torque 300Nm, Voltage supplies 15V to 30V 50/60Hz (12V to 48V DC)22 F07/F10300Nm15V to 30V 50/60Hz (12V to 48V DC)45W60s

Documentation

Contact the supplier

Valpes

Valpes

VALPES was founded in 1986 and is now part of the WATTS WATER TECHNOLOGIES group.The 1500m2 production plant based in Moirans near Grenoble meets the latest standards required by the profession (ISO 9001, ATEX, IECEx, CSA / UL, EAC, EACEx). It is in this area that all VALPES electric actuators are manufactured, assembled and tested.

Google Map