1" Electric 3-Way Stainless T-Diverter Valve, 24-240V

Electric Actuated T-Port Stainless Ball Valve

Manufacturer Valworx
Description 1,1.00,1000,Stainless,Teflon/Viton,9,24-240V
Part Number 563208J
Buy Now https://www.valworx.com/product/electric-3-way-stainless-t-diverter-valve-1-24-240v
Type Electric Actuated 3 Way Diverter Valve- Multivoltage
Pipe Size 1" NPT female
Port Size Full Port, orifice 1.00 inches, Cv 32
Valve Temperature Range -4 to 356 °F (-20 to 180 °C)
Actuator Temperature Range -4 to +158 °F (-20 to +70 °C)
Valve Body 316 stainless steel
Stem Seals PTFE (Teflon)/ Viton
Ball Seats RTFE (reinforced Teflon)
Cycle Time 9 seconds per 90° rotation (+/-10% no load)
Pressure (Max) 1000 PSI CWP non-shock (see P/T chart),<BR> 25 PSI steam with high temp. kit, vacuum service to 29" Hg
Enclosure Anti-corrosive polyamide, SS fasteners
Enclosure Rating IP67 weatherproof, UV protection
Voltage 24 to 240 Volts AC or 24 to 135 Volts DC (1ph, 50/60 Hz) auto voltage sensing
Current Rating 0.3A @ 110VAC, 0.16A @ 240VAC, 1.28A @ 24VAC<BR> 0.97A @ 24VDC (full load amps)
Duty Cycle 75%
Electrical Connections DIN plugs with cable entry (included), optional 1/2" conduit plugs
Valve Position Confirmation 2 x SPST auxiliary limit switches rated 3A@125/250VAC,30VDC resistive load
Manual Override Hand knob
Motor Protection Electronic over-torque with LED status light
Anti-Condensation Heater 4 watts thermostatically controlled
Ball 316 stainless steel
Max Fluid Velocity 10 feet per second
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Valworx

Valworx

Valworx is a leading supplier of actuated valves and accessories. Stainless, brass, PVC, sanitary ball and butterfly valves. Electric, pneumatic and manual actuation.

Google Map