1-1/2" Explosion Proof V-Port SS Ball Valve 110 VAC Positioner

Stainless Ball Valves 3-Piece

Manufacturer Valworx
Description 1-1/2,1.50,1000,Stainless,Teflon/Viton,20,AC 110
Part Number 586812
Buy Now https://www.valworx.com/product/explosion-proof-stainless-v-port-ball-valve-1-12-110-vac-positioner
Type Explosion Proof Electric Actuated V-Port Ball Valve- Positioner
Voltage 110 VAC 50/60 Hz
Current Rating 0.27A
Cycle Time 20 seconds per 90° rotation (no load)
Pipe Size 1-1/2" NPT female
Port Size V-Port, orifice 1.5 inches, Cv 16.1/37.1/78.0 Vertex Angle 30°/60°/90°
Pressure (Max) 1000 PSI (see P/T chart), vacuum service to 29" Hg
Valve Temperature Range -4 to 392 °F (-20 to 200 °C)
Actuator Temperature Range -13 to 131 °F (-25 to +55 °C)
Valve Body 316 stainless steel
Ball 316 stainless steel
Ball Seats RTFE (reinforced Teflon)
Stem Seals PTFE/ Viton (live loaded and adjustable)
Duty Cycle 70%
Enclosure Aluminum alloy, polyester painted, SS fasteners
Enclosure Rating Type 4X (IP67) weatherproof
Electrical Connections Two 1/2" NPT threaded ports. Requires Exp rated connector or pipe (not included)
Valve Position Confirmation 4-20mA output monitoring signal (same type as input signal)
Manual Override 5mm hex drive with protective cover
Motor Protection Thermal overload
Explosion Proof UL Class I Div I Groups C & D, Ex db IIC T5 Gb Class 1 Zone 1, AEx db IIC T5 Gb
Max Fluid Velocity 10 feet per second
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Valworx

Valworx

Valworx is a leading supplier of actuated valves and accessories. Stainless, brass, PVC, sanitary ball and butterfly valves. Electric, pneumatic and manual actuation.

Google Map