1-1/4" Explosion Proof Brass Ball Valve 24 VDC

Explosion Proof Brass Ball Valve

Manufacturer Valworx
Description 1-1/4" Explosion Proof Brass Ball Valve 24 VDC - 583110
Part Number 583110
Buy Now https://www.valworx.com/product/explosion-proof-lead-free-brass-ball-valve-1-14-24-vdc
Type 2-way Explosion Proof On-Off
Voltage 24 VDC 50/60Hz
Current Rating 0.27A (full load amps)
Pipe Size 1/4" NPT female
Port Size Full Port, orifice 1.22 inches, Cv 89
Valve Body Lead Free Brass C69300
Ball/Stem 316 stainless steel
Stem Seals PTFE (Teflon) with dual FKM (Viton) seals
Ball Seats PTFE (Teflon) energized with FKM (viton)
Valve Temperature Range 0 to 366 °F (-18 to +185 °C)
Actuator Temperature Range -13 to +131 °F (-25 to +55 °C)
Cycle Time 20 seconds per 90° rotation (no load)
Max Fluid Velocity 10 feet per second
Pressure Rating 600 PSI CWP non-shock (see P/T chart), Vacuum service to 29"Hg, 25 PSI steam with kit
Enclosure Rating Type 4X (IP67) weatherproof
Duty Cycle 70%
Enclosure Aluminum alloy, polyester coating, SS fasteners
Electrical Connections Two 1/2" NPT threaded ports. Requires Exp rated connector or pipe (not included)
Valve Position Confirmation 2 x SPST auxiliary limit switches rated 3A@125/250VAC,30VDC resistive load
Manual Override 5mm hex drive with protective cover
Motor Protection Thermal overload
Explosion Proof UL Class I Div I Groups C & D, Ex db IIC T5 Gb Class 1 Zone 1, AEx db IIC T5 Gb
CAD models
Please make sure this software has been installed.

Product selection

Part NumberTypeVoltageCurrent RatingPipe SizePort SizeValve BodyBall/StemStem SealsBall SeatsValve Temperature RangeActuator Temperature RangeCycle TimeMax Fluid VelocityPressure RatingEnclosure RatingDuty CycleEnclosureElectrical ConnectionsValve Position ConfirmationManual OverrideMotor ProtectionExplosion Proof
5831102-way Explosion Proof On-Off24 VDC 50/60Hz0.27A (full load amps)1/4" NPT femaleFull Port, orifice 1.22 inches, Cv 89Lead Free Brass C69300316 stainless steelPTFE (Teflon) with dual FKM (Viton) sealsPTFE (Teflon) energized with FKM (viton)0 to 366 °F (-18 to +185 °C)-13 to +131 °F (-25 to +55 °C)20 seconds per 90° rotation (no load)10 feet per second600 PSI CWP non-shock (see P/T chart), Vacuum service to 29"Hg, 25 PSI steam with kitType 4X (IP67) weatherproof70%Aluminum alloy, polyester coating, SS fastenersTwo 1/2" NPT threaded ports. Requires Exp rated connector or pipe (not included)2 x SPST auxiliary limit switches rated 3A@125/250VAC,30VDC resistive load5mm hex drive with protective coverThermal overloadUL Class I Div I Groups C & D, Ex db IIC T5 Gb Class 1 Zone 1, AEx db IIC T5 Gb

Documentation

Contact the supplier

Valworx

Valworx

Valworx is a leading supplier of actuated valves and accessories. Stainless, brass, PVC, sanitary ball and butterfly valves. Electric, pneumatic and manual actuation.

Google Map