2" Explosion Proof Sanitary Butterfly Valve 110 VAC EPS-Positioner, Tri-Clamp

Sanitary Butterfly Valves

Manufacturer Valworx
Description 2" Explosion Proof Sanitary Butterfly Valve 110 VAC EPS-Positioner, Tri-Clamp
Part Number 580204
Buy Now https://www.valworx.com/product/explosion-proof-sanitary-butterfly-valve-2-110-vac-positioner-tri-clamp
Type Explosion Proof Electric Actuated Sanitary Butterfly Valve- Positioner
Voltage 110 VAC 50/60 Hz
Current Rating 0.27A (full load amps)
Cycle Time 20 seconds per 90° rotation (no load)
Pipe Size ~ Tri-Clamp 2" ~ 2"
Port Size 1.9 inch orifice, Cv 230
Shell Pressure (Max) 160 PSI WOG
Valve Temperature Range -67 to 302 °F (-55 to 150 °C)
Actuator Temperature Range -13 to 131 °F (-25 to +55 °C)
Body ASTM 316L stainless steel
Disc/Stem ASTM 316 stainless steel
Internal Finish 32 Ra
Valve Seat EPDM
Bushings Polypropylene
Bolts/Nuts ASTM 304 stainless steel
Duty Cycle 70%
Enclosure Aluminum alloy, polyester painted, SS fasteners
Enclosure Rating Type 4X (IP67) weatherproof
Electrical Connections Two 1/2" NPT threaded ports. Requires Exp rated connector or pipe (not included)
Valve Position Confirmation 4-20mA output monitoring signal (same type as input signal)
Manual Override 5mm hex drive with protective cover
Motor Protection Thermal overload
Explosion Proof UL Class I Div I Groups C & D, Ex db IIC T5 Gb Class 1 Zone 1, AEx db IIC T5 Gb
Max Fluid Velocity 10 feet per second
CAD models
Please make sure this software has been installed.

Product selection

Part NumberTypeVoltageCurrent RatingCycle TimePipe Size ~ Tri-ClampPort SizeShell Pressure (Max)Valve Temperature RangeActuator Temperature RangeBodyDisc/StemInternal FinishValve SeatBushingsBolts/NutsDuty CycleEnclosureEnclosure RatingElectrical ConnectionsValve Position ConfirmationManual OverrideMotor ProtectionExplosion ProofMax Fluid Velocity
580204Explosion Proof Electric Actuated Sanitary Butterfly Valve- Positioner110 VAC 50/60 Hz0.27A (full load amps)20 seconds per 90° rotation (no load)2" ~ 2"1.9 inch orifice, Cv 230160 PSI WOG-67 to 302 °F (-55 to 150 °C)-13 to 131 °F (-25 to +55 °C)ASTM 316L stainless steelASTM 316 stainless steel32 RaEPDMPolypropyleneASTM 304 stainless steel70%Aluminum alloy, polyester painted, SS fastenersType 4X (IP67) weatherproofTwo 1/2" NPT threaded ports. Requires Exp rated connector or pipe (not included)4-20mA output monitoring signal (same type as input signal)5mm hex drive with protective coverThermal overloadUL Class I Div I Groups C & D, Ex db IIC T5 Gb Class 1 Zone 1, AEx db IIC T5 Gb10 feet per second

Documentation

Contact the supplier

Valworx

Valworx

Valworx is a leading supplier of actuated valves and accessories. Stainless, brass, PVC, sanitary ball and butterfly valves. Electric, pneumatic and manual actuation.

Google Map