2-1/2" Explosion Proof Butterfly Valve, Lug, EPDM, 24 VDC

Explosion Proof Butterfly Valves- Lug Style

Manufacturer Valworx
Description 2-1/2,2.50,230,Ductile Iron,EPDM,20,DC 24
Part Number 587023
Buy Now https://www.valworx.com/product/explosion-proof-butterfly-valve-2-1-2-lug-epdm-24-vdc
Type 2-way On-Off Lug Mount Explosion Proof
Voltage 24 VDC
Current Rating 0.27A (full load amps)
Cycle Time 21 seconds per 90° rotation (no load)
Pipe Size 2-1/2 inch (DN50)
Suitable Flanges Mounts between ANSI /ASME B16.5 Class 150, B16.1 Class 121, EN1092 PN10, PN16, BS10 D, E, JIS B2239 10K, 16K
Duty Cycle 70%
Enclosure Aluminum alloy, polyester painted, SS fasteners
Manual Override 5mm hex drive with protective cover
Motor Protection Thermal overload
Valve Position Confirmation 2 x SPDT auxiliary limit switches 3A @ 121/210VAC, 30VDC resistive load
Anti-Condensation Heater 4 watts thermostatically controlled
Electrical Connections Two 1/2" NPT threaded ports. Requires Exp rated connector or pipe (not included).
Approvals UL Class I Div I Groups C & D, Ex db IIC T5 Gb Class 1 Zone 1, AEx db IIC T5 Gb
Flow Factor Cv 124 (Cv = number of GPM of 60 °F water at 1 psi pressure drop)
Pressure Rating 232 PSI (16 Bar), 29 inHg vacuum
Valve Temperature Range 0 to 248 °F (-30 to +120 °C)
Actuator Temperature Range -13 to +131 °F (-25 to +55 °C)
Valve Body Ductile iron, epoxy coating (seat facing acts as flange gasket)
Disc 316 stainless steel
Disc Seat/Liner EPDM
Shaft Seals EPDM V-ring
Enclosure Rating Type 4X (IP67) weatherproof
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Valworx

Valworx

Valworx is a leading supplier of actuated valves and accessories. Stainless, brass, PVC, sanitary ball and butterfly valves. Electric, pneumatic and manual actuation.

Google Map