2-1/2" Sanitary Ball Valve, Direct Mount, Tri-Clamp

Sanitary Ball Valve

Manufacturer Valworx
Description 2-1/2" Sanitary Ball Valve, Direct Mount, Tri-Clamp
Part Number 570105A
Buy Now https://www.valworx.com/product/2-1-2-sanitary-ball-valve-direct-mount-tri-clamp
Type Manual Sanitary Ball Valve
Pipe Size ~ Tri-Clamp 2-1/2" ~ 2-1/2"
Port Size Full port, 2.4 inch orifice, Cv 450
Pressure (Max) 800 PSI WOG
Stem Seals PTFE/Viton, live loaded
Ball Seats Dyenon PTFE
Max Fluid Velocity 10 feet per second
Temperature Range -4 to 356°F (-20 to 180°C)
Body/Ball ASTM 316 stainless steel
Stem ASTM 316 stainless steel
Internal Finish 8- 12 Ra
Cavity filler Dyneon PTFE, encapsulated
Bolts/Nuts ASTM 304 stainless steel
ISO5211 Mount F07/F10, 17mm square stem
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Valworx 570105A stainless steel sanitary ball valves are typically used for food, beverage, pharmaceutical, personal care and pet care applications where sanitary construction is required, as well as for utility, process and corrosive environment applications where quick clamp applications are needed. Highly polished internals (8- 12 Ra finish). Dyneon PTFE ball seats and cavity fillers are standard. Easy mounting of electric or pneumatic actuators with the industry standard ISO5211 direct mounting pad. Triple stem seal design is live-loaded and self-adjusting, compensating for wear, pressure, and temperature fluctuations.

  • Full Port for Unrestricted Flow
  • 8- 12 Ra finish on all internal surfaces
  • Dyneon PTFE ball seats and cavity fillers
  • All materials comply with FDA and USDA requirements
  • Triple PTFE/Viton Stem Seal Design, Live Loaded
  • Standard Tri-Clamp ends for sanitary connections
  • Actuator Ready ISO5211 Direct Mounting Pad
  • All valves are tested per MSS-SP82
  • Documentation

    Contact the supplier

    Valworx

    Valworx

    Valworx is a leading supplier of actuated valves and accessories. Stainless, brass, PVC, sanitary ball and butterfly valves. Electric, pneumatic and manual actuation.

    Google Map