3-Way Brass Ball Valve T-Full Port 3/4"

T-Port Brass Ball Valve

Manufacturer Valworx
Description 3-Way Brass Ball Valve T-Full Port, Pipe Size 3/4" NPT female, Full Port, orifice 0.75 inches, Stem Seals PTFE (Teflon) with dual FKM (viton) seals
Part Number 536906
Buy Now https://www.valworx.com/product/3-way-lead-free-brass-ball-valve-t-full-port-34-npt
Type 3-way T-port
Pipe Size 3/4" NPT female
Port Size Full Port, orifice 0.75 inches, Cv 10
Valve Body Lead Free Brass C69300
Ball and Stem 316 Stainless steel
Stem Seals PTFE (Teflon) with dual FKM (viton) seals
Ball Seats PTFE (Teflon) energized with FKM (viton)
Pressure Rating 400 PSI CWP non-shock (see P/T chart)Vacuum service to 29"Hg, Steam Service 100PSI
Handle Stainless steel with vinyl grip
Temperature Range 0 to 344ºF (-20 to 173ºC)
Break Torque 90 inch lbs (0 PSI, 68ºF), 10 Nm (0 bar, 20ºC)
ISO5211 Mount F04/F05, 11mm square stem
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Valworx 536906 Full Port 3-way lead free brass ball valves with T-flow path are designed for use with air, oil, water and other media compatible with the materials of construction. Ideal where lead free and NSF approved construction are required for potable drinking water or other general industrial applications. Functions as a diverter or mixing valve due to unique energized four ball seat design allowing full pressure at any port. Valves can be manually operated with stainless steel lever or direct mounted to air or electric actuators using the standard ISO5211 mounting pad. Rotating the valve one quarter turn changes the flow path from position 1 to position 2. Standard factory set T2 flow path can be easily changed in the field to alternate T1, T3 or T4. Latch locking device allows for pad locking the valve in either position. High performance ball and stem are made of 316 stainless steel rather than the typical plated brass. Energized PTFE ball seats are designed for low torque and extended cycle life. These ball valves offer a unique triple PTFE/Viton leak free stem seal design. When automating the valve, lower operating torque equates to the use of a smaller size actuator, which in turn leads to a smaller profile and a less expensive package.

Documentation

Contact the supplier

Valworx

Valworx

Valworx is a leading supplier of actuated valves and accessories. Stainless, brass, PVC, sanitary ball and butterfly valves. Electric, pneumatic and manual actuation.

Google Map