Air Actuated 3-Way L-port PVC Ball Valve Spring Return 2"

Air Actuated L-Port PVC Ball Valve

Manufacturer Valworx
Description Air Actuated 3-Way L-port PVC Ball Valve - Spring Return, Pipe Size 2 inch (both NPT and socket end connectors included), Full Port, Valve Pressure Rating 232 PSI, Stem Seals (2) EPDM
Part Number 524416A
Buy Now https://www.valworx.com/product/air-actuated-3-way-l-pvc-ball-valve-2-spring-return
Type 3-Way L-port spring return
Pipe Size 2 inch (both NPT and socket end connectors included)
Port Size Full Port, Cv 84
Valve Pressure Rating 232 PSI at 73 °F liquid only - no air or gas (see P/T chart )
Valve Temperature Range 32 to 140 °F (0 to 60 °C)
Actuator Temperature Range -4 to 180 °F (-18 to 82 °C)
Valve Body PVC (gray)
Ball and Stem PVC
Stem Seals (2) EPDM
Ball Seats PTFE (Teflon) energized with EPDM
Cycle Time Approx. 1 second per 90° rotation
Air Pilot Pressure 80-120 PSI (5.5-8.3 Bar)
Air Connections 1/4" NPT (plus NAMUR pad for solenoid valve)
Actuator Seals NBR
CAD models
Please make sure this software has been installed.

Product selection

Part NumberTypePipe SizePort SizeValve Pressure RatingValve Temperature RangeActuator Temperature RangeValve BodyBall and StemStem SealsBall SeatsCycle TimeAir Pilot PressureAir ConnectionsActuator Seals
524416A3-Way L-port spring return2 inch (both NPT and socket end connectors included)Full Port, Cv 84232 PSI at 73 °F liquid only - no air or gas (see P/T chart )32 to 140 °F (0 to 60 °C)-4 to 180 °F (-18 to 82 °C)PVC (gray)PVC(2) EPDMPTFE (Teflon) energized with EPDMApprox. 1 second per 90° rotation80-120 PSI (5.5-8.3 Bar)1/4" NPT (plus NAMUR pad for solenoid valve)NBR

Product Description

Valworx 524416A air actuated 3-way PVC ball valves are used to control the flow of water and other compatible liquid media (not suitable for compressed air or gas). The L-port flow pattern can be used as a diverter valve or a selector valve. Ideal where NSF approved construction is required for potable drinking water as well as other industrial applications. Spring return actuators use an air pressure signal (80-120PSI) to change the valve to position 2 and springs to return the valve to position 1. The valve will fail to position 1 upon loss of air signal (or electrical power, if energized using a pilot solenoid valve). Actuator has standard ISO/Namur interface for mounting optional direct mount solenoid valve and other accessories. These actuated ball valves can be mounted in any orientation. Both female NPT and IPS socket end connectors are included with each valve. Advantages of air actuated ball valves over other type valves may include: higher flow rates, higher pressures, higher temperatures, wider media compatibility, straight through flow path and reduced water hammer.

Documentation

Contact the supplier

Valworx

Valworx

Valworx is a leading supplier of actuated valves and accessories. Stainless, brass, PVC, sanitary ball and butterfly valves. Electric, pneumatic and manual actuation.

Google Map