Double Acting Air Actuator DA32

Air Actuator

Manufacturer Valworx
Description Double Acting Air Actuator DA32, Torque61 inch
Part Number 530032
Buy Now https://www.valworx.com/product/double-acting-air-actuator-da32
Type Double Acting Pneumatic Actuator
Temperature Range -4 to 180 °F (-20 to 82 °C)
Size DA32
Torque 61 inch lbs 80 PSI see torque chart (7.6 Nm 6 Bar)
Rotation 90° (quarter turn)
Pilot Media Filtered, dry or lubricated compressed air
Pilot Air Pressure 120 PSI max. (8 Bar)
Pilot Air Connections 1/8" NPT
Pilot Solenoid Mounting Namur mounting pad per VDI/VDE 3845
Valve Mounting ISO5211 F03
Output Drive 9mm female double square
Body ASTM 6063 extruded aluminum, 50 micron anodizing
End Covers ASTM B179 aluminum, 60-80 micron polyester coating
Shaft Carbon steel, 20 micron nickel plated
Seals NBR
Position Indicator Glass filled polyamide
Rotation Adjustment +/- 5° each direction
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Valworx 530032 rugged rack and pinion air actuators are typically used to operate quarter turn ball valves, butterfly valves, plug valves and dampers. Quick and easy to install with standard ISO5211 valve mounting pad and double square female output drive. Double acting actuators use air pilot pressure to open and air pilot pressure to close. The pilot air is typically controlled by a 4-way type manual or solenoid valve. An optional pilot solenoid valve can be mounted directly to the side of the actuator using the standard Namur interface saving time, space and plumbing. The solenoid valve when supplied with the required pilot air pressure will allow electrical operation of the actuator. Pneumatic Actuator Standard Features Prelubricated and tested to minimum 1 million cycles Rugged rack & pinion design ISO5211 valve mounting pad Highly visible valve position indicator Dry or lubricated pilot air Corrosion resistance - 500 hour minimum salt spray test Aluminum body with 50 micron hard anodizing Polyester powder coated aluminum end covers Namur mounting pad for direct mounted solenoid valves

Documentation

Contact the supplier

Valworx

Valworx

Valworx is a leading supplier of actuated valves and accessories. Stainless, brass, PVC, sanitary ball and butterfly valves. Electric, pneumatic and manual actuation.

Google Map