Electric 150# Flanged SS Ball Valve 24 VDC 1/2"

Electric Actuated Flange Ball Valve

Manufacturer Valworx
Description Electric 150# Flanged SS Ball Valve 24 VDC, Pipe Size 1/2" ANSI 150# flanged, Full Port, orifice 0.59 inches, Stem Seals RTFE (reinforced Teflon)/ FKM (Viton)
Part Number 566044C
Buy Now https://www.valworx.com/product/electric-150-flanged-ss-ball-valve-1-2-12-or-24-vdc
Type 2-way Flanged On-Off
Pipe Size 1/2" ANSI 150# flanged
Port Size Full Port, orifice 0.59 inches, Cv 15
Valve Temperature Range 0 to 356 °F (-18 to +180 °C)
Actuator Temperature Range -22 to +140 °F (-30 to +60 °C)
Valve Body 316 stainless steel
Stem Seals RTFE (reinforced Teflon)/ FKM (Viton)
Ball Seats RTFE (reinforced Teflon)
Cycle Time 20 seconds per 90° rotation (no load)
Pressure (Max) 275 PSI (see P/T chart), 25 PSI steam with kit, vacuum service to 29" Hg
Enclosure Aluminum alloy, polyester painted, SS fasteners
Enclosure Rating Type 4X (IP67) weatherproof
Voltage 24VDC
Current Rating 1.28A 24VDC (full load amps)
Duty Cycle 0.7
Electrical Connections Terminal strip, 1/2" NPT conduit (optional) / cable connector (included)
Valve Position Confirmation 2 x SPST auxiliary limit switches rated 3A 125/250VAC,30VDC resistive load
Manual Override 5mm Hex Drive with protective cover
Motor Protection Current sensor<br><br>
Anti-Condensation Heater 4 watts thermostatically controlled
Ball 316 stainless steel
Flange Face to Face ANSI B16.10 Class 150
Flange Dimensions ANSI B16.5 Class 150
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Valworx 566044C electric actuated 2-piece 150# flanged stainless steel ball valves for on-off control of water, air, oil, and other media compatible with the materials of construction. Full port 316 stainless steel investment cast valve mounts between standard ANSI 150 pound pipe flanges. The actuator function is power-to-open and power to close, stays in last known position with loss of power. On receipt of a continuous voltage signal, the motor runs and via a self-locking gear drive rotates the ball one quarter turn. The motor is stopped by internal cams striking limit switches. On receipt of a reversing continuous signal, the motor turns in the opposite direction reversing the valve position. The valve is direct mounted to the actuator using the international standard ISO5211 mounting pad. Rugged unique integral motor/housing design provides higher torque in a very small package. Actuators are tested to rigorous UL and CSA standards and certified by CSA. Anti-condensation heater is standard and will help protect actuator against damage caused by condensation. High temperature valve mounting kit available for extended temperature range or wall mounting applications.

Documentation

Contact the supplier

Valworx

Valworx

Valworx is a leading supplier of actuated valves and accessories. Stainless, brass, PVC, sanitary ball and butterfly valves. Electric, pneumatic and manual actuation.

Google Map