Preview not available

Electric Actuated Stainless Ball Valve 110 VAC, EPS Positioner 1-1/2"

Electric Actuated Stainless Ball Valve

Manufacturer Valworx
Description Electric Actuated Stainless Ball Valve 110 VAC, EPS Positioner, Pipe Size 1-1/2" NPT female, Full Port, orifice 1.50 inches, Stem Seals RTFE (reinforced Teflon)/ FKM (Viton)
Part Number 565261E
Buy Now https://www.valworx.com/product/electric-actuated-stainless-ball-valve-1-12-120-vac-eps-positioiner
Type Electric Actuated 2 Way Ball Valve- Positioner
Pipe Size 1-1/2" NPT female
Port Size Full Port, orifice 1.50 inches, Cv 144.2
Valve Temperature Range -4 to 392 °F (-20 to 200 °C)
Actuator Temperature Range -13 to 131 °F (-25 to +55 °C)
Valve Body 316 stainless steel
Stem Seals RTFE (reinforced Teflon)/ FKM (Viton)
Ball Seats RTFE (reinforced Teflon)
Cycle Time 20 seconds per 90° rotation (no load)
Pressure (Max) 1000 PSI (see P/T chart), 25 PSI steam with kit, vacuum service to 29" Hg
Enclosure Aluminum alloy, polyester painted, SS fasteners
Enclosure Rating Type 4X (IP67) weatherproof
Voltage 110 VAC 50/60 Hz
Current Rating 0.27 A (full load amps)
Duty Cycle 70%
Electrical Connections Terminal strip, 1/2" NPT conduit / cable connector (included)
Valve Position Confirmation 4-20mA output monitoring signal (same type as input signal)
Manual Override 5mm hex drive with protective cover
Motor Protection Thermal overload
Anti-Condensation Heater 4 watts
Input Control Signal 4-20mA
Ball 316 stainless steel
Max Fluid Velocity 10 feet per second
CAD models
Please make sure this software has been installed.

Product selection

Part NumberTypePipe SizePort SizeValve Temperature RangeActuator Temperature RangeValve BodyStem SealsBall SeatsCycle TimePressure (Max)EnclosureEnclosure RatingVoltageCurrent RatingDuty CycleElectrical ConnectionsValve Position ConfirmationManual OverrideMotor ProtectionAnti-Condensation HeaterInput Control SignalBallMax Fluid Velocity
565261EElectric Actuated 2 Way Ball Valve- Positioner1-1/2" NPT femaleFull Port, orifice 1.50 inches, Cv 144.2-4 to 392 °F (-20 to 200 °C)-13 to 131 °F (-25 to +55 °C)316 stainless steelRTFE (reinforced Teflon)/ FKM (Viton)RTFE (reinforced Teflon)20 seconds per 90° rotation (no load)1000 PSI (see P/T chart), 25 PSI steam with kit, vacuum service to 29" HgAluminum alloy, polyester painted, SS fastenersType 4X (IP67) weatherproof110 VAC 50/60 Hz0.27 A (full load amps)70%Terminal strip, 1/2" NPT conduit / cable connector (included)4-20mA output monitoring signal (same type as input signal)5mm hex drive with protective coverThermal overload4 watts4-20mA316 stainless steel10 feet per second

Product Description

Valworx 565261C electric actuated 2-piece stainless steel ball valve is used to control the flow of water, air, oil, and other media compatible with the materials of construction. The EPS- Electronic Positioning System provides an accurate valve positioning function whereby the movement of the actuator is controlled by a 4-20mA input control signal. Any change in the control input signal results in a corresponding and proportional change in the position of the ball. The internal microprocessor and closed loop feedback system continuously monitors and maintains accurate valve position. The valve will remain in the last known position with loss of electric power. The positioning module is self-calibrating and fully potted to help protect the electronics against vibration and moisture. Valve position can be monitored with onboard analog output signal. The valve is direct mounted to the actuator using the international standard ISO5211 mounting pad. Rugged unique integral motor/housing design provides higher torque in a very small package. Actuators are tested to rigorous UL and CSA standards and certified by CSA. Anti-condensation heater is standard and will help protect actuator against damage caused by condensation. High temperature valve mounting kit available for extended temperature range or wall mounting applications.

Documentation

Contact the supplier

Valworx

Valworx

Valworx is a leading supplier of actuated valves and accessories. Stainless, brass, PVC, sanitary ball and butterfly valves. Electric, pneumatic and manual actuation.

Google Map