Phoenix Inverter VE.Direct

Manufacturer Victron Energy
Description Phoenix Inverter 24/250 230V VE.Direct SCHUKO
Manufacturer Part Number PIN242510200
Connection Schuko (CEE 7/4)
Input voltage range 18,4 - 34,0
Output 230VAC
Cont. power at 25°C 250VA
Peak power 400W
Protection category IP21
Safety EN-IEC 60335-1 / EN-IEC 62109-1 / UL 458 (3)
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Inverters allow you to power domestic equipment - requiring 230V/120V AC - using 'leisure' or 'automotive' batteries rated at 12V, 24V or 48V DC.

Contact the supplier

Victron Energy

Victron Energy

Victron Energy - the professional choice for independent electric power.

Google Map