SmartShunt

The Smart Battery Shunt

Manufacturer Victron Energy
Description SmartShunt 500A/50mV
Manufacturer Part Number SHU050150050
Supply voltage range 6,5 - 70 VDC
Input voltage range, auxiliary battery 6,5 - 70 VDC
Battery capacity 1 - 9999 Ah
Protection category IP21
Safety EN 60335-1
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The SmartShunt is an all in one battery monitor, only without a display. Your phone acts as the display. The SmartShunt connects via Bluetooth to the VictronConnect App on your phone (or tablet) and you can conveniently read out all monitored battery parameters, like state of charge, time to go, historical information and much more.

Alternatively the SmartShunt can be connected and be read by a GX device. Connection to the SmartShunt is made via a VE.Direct cable.

The SmartShunt is a good alternative for a BMV battery monitor, especially for systems where battery monitoring is needed but less wiring and clutter is wanted.
The SmartShunt is equipped with Bluetooth, a VE.Direct port and a connection that can be used for: monitoring a second battery, midpoint monitoring or a temperature sensor.

Contact the supplier

Victron Energy

Victron Energy

Victron Energy - the professional choice for independent electric power.

Google Map