1 |
1 |
NTCS0805E3 |
|
|
|
|
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 5xxxx |
NTCS0805E3 |
0805 Surface Mount NTC Thermistor 2381 615 5xxxx NTCS0805E3 |
2 |
2 |
NTCS0805E3222JMT |
2200 |
5 |
3600 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 53222 |
NTCS0805E3222JMT |
0805 Surface Mount NTC Thermistor 2381 615 53222 NTCS0805E3222JMT |
3 |
3 |
NTCS0805E3222HMT |
2200 |
3 |
3600 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 56222 |
NTCS0805E3222HMT |
0805 Surface Mount NTC Thermistor 2381 615 56222 NTCS0805E3222HMT |
4 |
4 |
NTCS0805E3222GMT |
2200 |
2 |
3600 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 54222 |
NTCS0805E3222GMT |
0805 Surface Mount NTC Thermistor 2381 615 54222 NTCS0805E3222GMT |
5 |
5 |
NTCS0805E3222FMT |
2200 |
1 |
3600 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 55222 |
NTCS0805E3222FMT |
0805 Surface Mount NTC Thermistor 2381 615 55222 NTCS0805E3222FMT |
6 |
6 |
NTCS0805E3472JMT |
4700 |
5 |
3500 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 53472 |
NTCS0805E3472JMT |
0805 Surface Mount NTC Thermistor 2381 615 53472 NTCS0805E3472JMT |
7 |
7 |
NTCS0805E3472HMT |
4700 |
3 |
3500 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 56472 |
NTCS0805E3472HMT |
0805 Surface Mount NTC Thermistor 2381 615 56472 NTCS0805E3472HMT |
8 |
8 |
NTCS0805E3472GMT |
4700 |
2 |
3500 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 54472 |
NTCS0805E3472GMT |
0805 Surface Mount NTC Thermistor 2381 615 54472 NTCS0805E3472GMT |
9 |
9 |
NTCS0805E3472FMT |
4700 |
1 |
3500 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 55472 |
NTCS0805E3472FMT |
0805 Surface Mount NTC Thermistor 2381 615 55472 NTCS0805E3472FMT |
10 |
10 |
NTCS0805E3103JMT |
10000 |
5 |
3570 |
3 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 53103 |
NTCS0805E3103JMT |
0805 Surface Mount NTC Thermistor 2381 615 53103 NTCS0805E3103JMT |
11 |
11 |
NTCS0805E3103HMT |
10000 |
3 |
3570 |
3 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 56103 |
NTCS0805E3103HMT |
0805 Surface Mount NTC Thermistor 2381 615 56103 NTCS0805E3103HMT |
12 |
12 |
NTCS0805E3103GMT |
10000 |
2 |
3570 |
3 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 54103 |
NTCS0805E3103GMT |
0805 Surface Mount NTC Thermistor 2381 615 54103 NTCS0805E3103GMT |
13 |
13 |
NTCS0805E3103FMT |
10000 |
1 |
3570 |
3 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 55103 |
NTCS0805E3103FMT |
0805 Surface Mount NTC Thermistor 2381 615 55103 NTCS0805E3103FMT |
14 |
14 |
NTCS0805E3153JMT |
15000 |
5 |
3700 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 53153 |
NTCS0805E3153JMT |
0805 Surface Mount NTC Thermistor 2381 615 53153 NTCS0805E3153JMT |
15 |
15 |
NTCS0805E3153HMT |
15000 |
3 |
3700 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 56153 |
NTCS0805E3153HMT |
0805 Surface Mount NTC Thermistor 2381 615 56153 NTCS0805E3153HMT |
16 |
16 |
NTCS0805E3153GMT |
15000 |
2 |
3700 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 54153 |
NTCS0805E3153GMT |
0805 Surface Mount NTC Thermistor 2381 615 54153 NTCS0805E3153GMT |
17 |
17 |
NTCS0805E3153FMT |
15000 |
1 |
3700 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 55153 |
NTCS0805E3153FMT |
0805 Surface Mount NTC Thermistor 2381 615 55153 NTCS0805E3153FMT |
18 |
18 |
NTCS0805E3223JHT |
22000 |
5 |
3800 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 53223 |
NTCS0805E3223JHT |
0805 Surface Mount NTC Thermistor 2381 615 53223 NTCS0805E3223JHT |
19 |
19 |
NTCS0805E3223HHT |
22000 |
3 |
3800 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 56223 |
NTCS0805E3223HHT |
0805 Surface Mount NTC Thermistor 2381 615 56223 NTCS0805E3223HHT |
20 |
20 |
NTCS0805E3223GHT |
22000 |
2 |
3800 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 54223 |
NTCS0805E3223GHT |
0805 Surface Mount NTC Thermistor 2381 615 54223 NTCS0805E3223GHT |
21 |
21 |
NTCS0805E3223FHT |
22000 |
1 |
3800 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 55223 |
NTCS0805E3223FHT |
0805 Surface Mount NTC Thermistor 2381 615 55223 NTCS0805E3223FHT |
22 |
22 |
NTCS0805E3333JHT |
33000 |
5 |
3920 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 53333 |
NTCS0805E3333JHT |
0805 Surface Mount NTC Thermistor 2381 615 53333 NTCS0805E3333JHT |
23 |
23 |
NTCS0805E3333HHT |
33000 |
3 |
3920 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 56333 |
NTCS0805E3333HHT |
0805 Surface Mount NTC Thermistor 2381 615 56333 NTCS0805E3333HHT |
24 |
24 |
NTCS0805E3333GHT |
33000 |
2 |
3920 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 54333 |
NTCS0805E3333GHT |
0805 Surface Mount NTC Thermistor 2381 615 54333 NTCS0805E3333GHT |
25 |
25 |
NTCS0805E3333FHT |
33000 |
1 |
3920 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 55333 |
NTCS0805E3333FHT |
0805 Surface Mount NTC Thermistor 2381 615 55333 NTCS0805E3333FHT |
26 |
26 |
NTCS0805E3473JHT |
47000 |
5 |
3960 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 53473 |
NTCS0805E3473JHT |
0805 Surface Mount NTC Thermistor 2381 615 53473 NTCS0805E3473JHT |
27 |
27 |
NTCS0805E3473HHT |
47000 |
3 |
3960 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 56473 |
NTCS0805E3473HHT |
0805 Surface Mount NTC Thermistor 2381 615 56473 NTCS0805E3473HHT |
28 |
28 |
NTCS0805E3473GHT |
47000 |
2 |
3960 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 54473 |
NTCS0805E3473GHT |
0805 Surface Mount NTC Thermistor 2381 615 54473 NTCS0805E3473GHT |
29 |
29 |
NTCS0805E3473FHT |
47000 |
1 |
3960 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 55473 |
NTCS0805E3473FHT |
0805 Surface Mount NTC Thermistor 2381 615 55473 NTCS0805E3473FHT |
30 |
30 |
NTCS0805E3683JXT |
68000 |
5 |
4100 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 53683 |
NTCS0805E3683JXT |
0805 Surface Mount NTC Thermistor 2381 615 53683 NTCS0805E3683JXT |
31 |
31 |
NTCS0805E3683HXT |
68000 |
3 |
4100 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 56683 |
NTCS0805E3683HXT |
0805 Surface Mount NTC Thermistor 2381 615 56683 NTCS0805E3683HXT |
32 |
32 |
NTCS0805E3683GXT |
68000 |
2 |
4100 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 54683 |
NTCS0805E3683GXT |
0805 Surface Mount NTC Thermistor 2381 615 54683 NTCS0805E3683GXT |
33 |
33 |
NTCS0805E3683FXT |
68000 |
1 |
4100 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 55683 |
NTCS0805E3683FXT |
0805 Surface Mount NTC Thermistor 2381 615 55683 NTCS0805E3683FXT |
34 |
34 |
NTCS0805E3104JXT |
100000 |
5 |
4100 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 53104 |
NTCS0805E3104JXT |
0805 Surface Mount NTC Thermistor 2381 615 53104 NTCS0805E3104JXT |
35 |
35 |
NTCS0805E3104HXT |
100000 |
3 |
4100 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 56104 |
NTCS0805E3104HXT |
0805 Surface Mount NTC Thermistor 2381 615 56104 NTCS0805E3104HXT |
36 |
36 |
NTCS0805E3104GXT |
100000 |
2 |
4100 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 54104 |
NTCS0805E3104GXT |
0805 Surface Mount NTC Thermistor 2381 615 54104 NTCS0805E3104GXT |
37 |
37 |
NTCS0805E3104FXT |
100000 |
1 |
4100 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 55104 |
NTCS0805E3104FXT |
0805 Surface Mount NTC Thermistor 2381 615 55104 NTCS0805E3104FXT |
38 |
38 |
NTCS0805E3334JHT |
330000 |
5 |
3930 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 53334 |
NTCS0805E3334JHT |
0805 Surface Mount NTC Thermistor 2381 615 53334 NTCS0805E3334JHT |
39 |
39 |
NTCS0805E3334HHT |
330000 |
3 |
3930 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 56334 |
NTCS0805E3334HHT |
0805 Surface Mount NTC Thermistor 2381 615 56334 NTCS0805E3334HHT |
40 |
40 |
NTCS0805E3334GHT |
330000 |
2 |
3930 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 54334 |
NTCS0805E3334GHT |
0805 Surface Mount NTC Thermistor 2381 615 54334 NTCS0805E3334GHT |
41 |
41 |
NTCS0805E3334FHT |
330000 |
1 |
3930 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 55334 |
NTCS0805E3334FHT |
0805 Surface Mount NTC Thermistor 2381 615 55334 NTCS0805E3334FHT |
42 |
42 |
NTCS0805E3474JXT |
470000 |
5 |
4025 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 53474 |
NTCS0805E3474JXT |
0805 Surface Mount NTC Thermistor 2381 615 53474 NTCS0805E3474JXT |
43 |
43 |
NTCS0805E3474HXT |
470000 |
3 |
4025 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 56474 |
NTCS0805E3474HXT |
0805 Surface Mount NTC Thermistor 2381 615 56474 NTCS0805E3474HXT |
44 |
44 |
NTCS0805E3474GXT |
470000 |
2 |
4025 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 54474 |
NTCS0805E3474GXT |
0805 Surface Mount NTC Thermistor 2381 615 54474 NTCS0805E3474GXT |
45 |
45 |
NTCS0805E3474FXT |
470000 |
1 |
4025 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 55474 |
NTCS0805E3474FXT |
0805 Surface Mount NTC Thermistor 2381 615 55474 NTCS0805E3474FXT |
46 |
46 |
NTCS0805E3684JXT |
680000 |
5 |
4125 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 53684 |
NTCS0805E3684JXT |
0805 Surface Mount NTC Thermistor 2381 615 53684 NTCS0805E3684JXT |
47 |
47 |
NTCS0805E3684HXT |
680000 |
3 |
4125 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 56684 |
NTCS0805E3684HXT |
0805 Surface Mount NTC Thermistor 2381 615 56684 NTCS0805E3684HXT |
48 |
48 |
NTCS0805E3684GXT |
680000 |
2 |
4125 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 54684 |
NTCS0805E3684GXT |
0805 Surface Mount NTC Thermistor 2381 615 54684 NTCS0805E3684GXT |
49 |
49 |
NTCS0805E3684FXT |
680000 |
1 |
4125 |
1 |
0805 |
2 x 1.25 x 0.8 |
210 |
-40 °C to +150 °C |
http://www.vishay.com/search?type=inv&query=NTCS0805 |
2381 615 55684 |
NTCS0805E3684FXT |
0805 Surface Mount NTC Thermistor 2381 615 55684 NTCS0805E3684FXT |