WICKE SUPER ELASTIC are wheels with vulcanised elastic rubber 3 component tyre on a galvanized pressed steel rim with ball bearings

WHEEL RUBBER TYRE SUPER ELASTIC

WICKE SUPER ELASTIC are wheels with vulcanised elastic rubber 3 component tyre on a galvanized pressed steel rim with ball bearings

Manufacturer WICKE
Description ROUE SEB 34/ 85/4K 6204-2RS NL:75
Part number 222030
Distributor WICKE
E-Shop link https://www.wicke.com/fr/fr/shop/default
Material Vulcanised elastic rubber 3 component
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The wheels of series SEB are wheels with vulcanised elastic rubber 3 component tyre on a galvanized pressed steel rim. The wheels are available with line (RIB) or block profile (LUG) and are equipped with ball bearings. The series SEB is suitable for applications for a temperature range of -25° up to +80°C.

Documentation

Contact the supplier

WICKE

WICKE

Wicke is one of the Worlds leading manufacturers of industrial wheels, tyres, axle and swivel and fixed castors for in-plant transport with over 900 employees.

Google Map