END BRACKET WEF 1 / 35 - Z5.523.9353.0

Manufacturer Wieland Electric Inc.
Description End clamp for mounting rail TS 35
Part Number Z5.523.9353.0
URL https://eshop.wieland-electric.com/product/Z5.523.9353.0#datasheet
Material Plastic
Model WEF 1/35
ECLASS 8.1 Classification 27141135
ETIM 7.0 Classification EC001041
ETIM 6.0 Classification EC001041
ETIM 5.0 Classification EC001041
ETIM 4.0 Classification EC001041
RoHS Conformity Status Compliant
REACH-SVHC Conformity Status Compliant
Color Black
Mounting Method DIN Rail (Top Hat Rail)
Length (mm) 52
ETIM 3.0 Classification EC001041
Width (Grid Dimension) (mm) 8
Inflammability class of insulation material acc. with UL94 V2
Mounting Size (mm) 35 x 7.5
Latching Screw less
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Wieland Electric Inc.

Wieland Electric Inc.

Manufacturer of DIN rail terminal blocks, terminal strips, printed circuit board (PCB) terminals, circular connectors, relays, power supplies, analog amplifier, overvoltage or surge protection devices and safety technology products. Wire ducts, markers, circuit breakers, fuse holders, DIN rail outlets, non-incendive barriers, modules, software, safety controllers, routers, power buses and modular systems are available. Electrical safety training services are also offered. Suitable for machine building, photovoltaics and lighting applications. Serves the wind power, energy, logistics, HVAC, oil and gas industries.

Google Map