Heavy duty rectangular industrial connector, MODULAR INSERT - 78.002.1053.0

Manufacturer Wieland Electric Inc.
Description Modular connector for heavy duty industrial connector revos, 10 pole Industrial connector insert, female, , 250V/10A, crimp connection
Part Number 78.002.1053.0
URL https://eshop.wieland-electric.com/product/78.002.1053.0#datasheet
Model Female Insert
Connection Type Crimp
ECLASS 8.1 Classification 27440205
ETIM 7.0 Classification EC000438
ETIM 6.0 Classification EC000438
ETIM 5.0 Classification EC000438
ETIM 4.0 Classification EC000438
RoHS Conformity Status Compliant
REACH-SVHC Conformity Status Compliant
Color Gray
Number of Poles 10
ETIM 3.0 Classification EC000438
Pollution Degree 3
Rated Impulse Voltage (kV) 4
Wire Strip Length (mm) 8
Inflammability class of insulation material acc. with UL94 V0
Mating Cycles 500
Modular Version Yes
Minimum Operating Temperature Range (ºC) -40
Maximum Operating Temperature Range (ºC) 120
Total Number of Poles (without Ground Contact) 10
With Wire Protection No
Protective Contact No
Rated Voltage According UL/CSA (V) 240
Rated Current according (Underwriters Laboratories (A) 10
Rated Current according (Canadian Standards Association (CSA) (A) 10
Minimum Flexible Wire Conductor Cross Section (mm²) 0.14
Maximum Flexible Wire Conductor Cross Section (mm²) 2.5
With Housing No
Surface Silver-Plated
Nominal Voltage (V) 250
Rated Voltage Face/Ground (V) 250
Nominal Current (A) 10
Flexible Wire Conductor Cross Section (AWG) 26-14
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Wieland Electric Inc.

Wieland Electric Inc.

Manufacturer of DIN rail terminal blocks, terminal strips, printed circuit board (PCB) terminals, circular connectors, relays, power supplies, analog amplifier, overvoltage or surge protection devices and safety technology products. Wire ducts, markers, circuit breakers, fuse holders, DIN rail outlets, non-incendive barriers, modules, software, safety controllers, routers, power buses and modular systems are available. Electrical safety training services are also offered. Suitable for machine building, photovoltaics and lighting applications. Serves the wind power, energy, logistics, HVAC, oil and gas industries.

Google Map