Industrial connector insert, female, 6 pole - 70.405.0653.0

Manufacturer Wieland Electric Inc.
Description Female insert revos basic, 6-poles, rated current: 16A, rated voltage: 500V, with silver-plated contacts
Part Number 70.405.0653.0
URL https://eshop.wieland-electric.com/product/70.405.0653.0#datasheet
Model FEMALE INSERT BAS BUP 6 2,5 50 AG
Connection Type Plug-In Connection
Minimum Operating Temperature (ºC) -40
Maximum Operating Temperature (ºC) 120
ECLASS 8.1 Classification 27440205
ETIM 7.0 Classification EC000438
ETIM 6.0 Classification EC000438
ETIM 5.0 Classification EC000438
ETIM 4.0 Classification EC000438
Color Gray
Number of Poles 6
Pollution Degree 3
Rated Impulse Voltage (kV) 6
Wire Strip Length (mm) 9
Contact Material Copper Alloy
Inflammability class of insulation material acc. with UL94 V0
Mating Cycles 500
Modular Version No
Total Number of Poles (without Ground Contact) 6
With Wire Protection No
Minimum Conductor Diameter Rigid (Solid/Stranded) (mm²) 0.5
Maximum Conductor Diameter Rigid (Solid/Stranded) (mm²) 2.5
Rated Voltage According UL/CSA (V) 600
Rated Current according (Underwriters Laboratories (A) 13
Rated Current according (Canadian Standards Association (CSA) (A) 13
Minimum Flexible Wire Conductor Cross Section (mm²) 26 WG
Maximum Flexible Wire Conductor Cross Section (mm²) 14 WG
With Housing No
Surface Silver-Plated
Nominal Voltage (V) 500
Nominal Current (A) 16
Type Female Insert
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Wieland Electric Inc.

Wieland Electric Inc.

Manufacturer of DIN rail terminal blocks, terminal strips, printed circuit board (PCB) terminals, circular connectors, relays, power supplies, analog amplifier, overvoltage or surge protection devices and safety technology products. Wire ducts, markers, circuit breakers, fuse holders, DIN rail outlets, non-incendive barriers, modules, software, safety controllers, routers, power buses and modular systems are available. Electrical safety training services are also offered. Suitable for machine building, photovoltaics and lighting applications. Serves the wind power, energy, logistics, HVAC, oil and gas industries.

Google Map