PLUGGABLE PCB TERMINAL 8213 B / 3 VR OB SW - 25.345.3353.0

Manufacturer Wieland Electric Inc.
Description 3 pole Screw connection PCB terminal
Part Number 25.345.3353.0
URL https://eshop.wieland-electric.com/product/25.345.3353.0#datasheet
Model 8213 B/3 VR OB SW
Connection Type Screw Connection
Height (mm) 26
Depth (mm) 12.6
ECLASS 8.1 Classification 27440402
ETIM 7.0 Classification EC002637
ETIM 6.0 Classification EC002637
ETIM 5.0 Classification EC002637
ETIM 4.0 Classification EC002637
RoHS Conformity Status Compliant with Exceptions
REACH-SVHC Conformity Status Duty-to-Declare
Color Gray
Rated Current (A) 12
Number of Poles 3
Length (mm) 15.24
RoHS Exceptions III-6(c)
REACH-SVHC Substances Lead
REACH-SVHC CAS Numbers 7439-92-1
Rated Impulse Voltage (kV) 4
Wire Strip Length (mm) 6
Nominal Cross Section (mm²) 2.5
Type of Insulation Material Thermoplastic
Minimum Solid Cross Section (mm²) 0.14
Maximum Solid Cross Section (mm²) 2.5
Minimum Fine Stranded Cross Section (mm²) 0.14
Maximum Fine Stranded Cross Section (mm²) 2.5
Cross Section (Underwriters Laboratories (AWG) 22-12
Voltage (Underwriters Laboratories (V) 300
Cross Section (Canadian Standards Association (CSA) (AWG) 22-12
Voltage (Canadian Standards Association (CSA) (V) 300
Current (Canadian Standards Association (CSA) (A) 15
Factory Wiring Current (A) 15
Field Wiring Current (A) 15
Modular Spacing (mm) 5.08
Soldering Process None
Packaging Carton
Marking No
Mating Direction Towards Connector (º) 90
Overvoltage Category I (V) 1000
Overvoltage Category II (V) 400
Overvoltage Category III (V) 250
Material Attachment Screw Copper Silicone (CuSn), Steel
Contact Base Material Copper Silicone (CuSn)
Contact Surface Material Silicone (Sn)
Fastening None
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Wieland Electric Inc.

Wieland Electric Inc.

Manufacturer of DIN rail terminal blocks, terminal strips, printed circuit board (PCB) terminals, circular connectors, relays, power supplies, analog amplifier, overvoltage or surge protection devices and safety technology products. Wire ducts, markers, circuit breakers, fuse holders, DIN rail outlets, non-incendive barriers, modules, software, safety controllers, routers, power buses and modular systems are available. Electrical safety training services are also offered. Suitable for machine building, photovoltaics and lighting applications. Serves the wind power, energy, logistics, HVAC, oil and gas industries.

Google Map