Combined Bearings - Axial Bearing fixed

Quantity Manufacturer Description Part number
1 WINKEL WINKEL-Bearing Type WINKEL-Bearing 4.053 - Ø 52,5 mm, axial bearing fixed, combined bearing relubricatable 200.024.000
1 4.053
CAD models
Please make sure this software has been installed.

Product selection

TypeArticle no.D -0.1 (mm)T (mm)d -0.05 (mm)H (mm)h (mm)B (mm)A (mm)S (mm)r (mm)FR (kN)FA (kN)C (kN)C0 (kN)CA (kN)C0A (kN)Weight (kg)Profiles standard
4.053200.024.00052.5403033271751525.231.682432770.36S
4.054200.001.00062.5423037.530.5202.520310.33.23135.511110.590 Nb
4.055200.002.00070.148354436232.5224.512.43.8745.55113140.801 Nb / 3018 NbV
4.056200.003.00077.754404836.5233264.512.944856.818181.122 Nb
4.057200.004.00277.7534040.729233264.512.944856.818180.99 3019 NbV
4.058200.005.00088.459455744303.526422.47687223231.783 Nb / 3020 NbV
4.059200.006.000101.267504633283304227738225271.96 2912 NbV
4.060200.007.000107.77155533931434523.87.44819531362.52 3100 NbV
4.061200.008.000107.77160695531434523.87.44819531363.054 Nb
4.062200.009.000123806072.35637540533.9 (26)10.611013243504.215 Nb (3353 NbV)
Flange plates

Contact the supplier

WINKEL

WINKEL

Heavy-duty components

Google Map