Wixroyd International Ltd
By Wixroyd International Ltd

Free Running Safety Star Grip

Manufacturer Wixroyd International Ltd
Description Free Running Safety Star Grip, d1 40, d2 M 6
Part Number 70300.W0061
CAD models
Share

Product selection

Index Selector Part Number Description d1 d2 d3 d4 d5 h1 h2 h3 h4 Stroke t (min)
1 1 70300.W0061 Free Running Safety Star Grip, d1 40, d2 M 6 40 M 6 13,5 18 13,5 30 14 7 2,5 11
2 2 70300.W0081 Free Running Safety Star Grip, d1 40, d2 M 8 40 M 8 13,5 18 13,5 30 14 7 2,5 11
3 3 70300.W0082 Free Running Safety Star Grip, d1 50, d2 M 8 50 M 8 16,0 22 16,5 34 15 8 3,5 14
4 4 70300.W0101 Free Running Safety Star Grip, d1 50, d2 M10 50 M10 16,0 22 16,5 34 15 8 3,5 14

Documentation

Contact the supplier

Wixroyd International Ltd

Wixroyd International Ltd

Wixroyd has grown into the leading UK supplier of machine accessories, design elements, access components and clamping & fixturing parts. From its product range of over 18,000 parts Wixroyd offer unique and innovative solutions to every day design and engineering problems, and continues to focus on "Making finding the difficult easy!".

Google Map