Female Pipe Cross - F3959X02X02X02X02

Manufacturer World Wide Fittings
Description Female Pipe Cross - F3959X02X02X02X02
Manufacturer Part Number F3959X02X02X02X02
Product Page https://www.worldwidefittings.com/en/search/?keyword=F3959X02X02X02X02
Material Steel
Adapter Type Cross Adapters
Body Material Steel
End 1 Style NPT
End 1 Thread 1/8-27
End 1 Type Female
End 2 Style NPT
End 2 Thread 1/8-27
End 2 Type Female
End 3 Style NPT
End 3 Thread 1/8-27
End 3 Type Female
End 4 Style NPT
End 4 Thread 1/8-27
Hex Size 0.56
Alternate Number 5652-02-02-02-02
Conformance Steel pipe fitting fittings meet SAE J514 specifications.
D 1 0.33
D 1 Metric 8.382
D 2 0.33
D 2 Metric 8.382
D 3 0.33
D 3 Metric 8.381
D 4 0.33
D 4 Metric 8.381
M 1 0.66
M 1 Metric 16.764
M 2 0.66
M 2 Metric 16.764
M 3 0.66
M 3 Metric 16.763
M 4 0.66
M 4 Metric 16.763
Hex Size Metric 14.224
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

World Wide Fittings

World Wide Fittings

Our mission is to consistently meet customer requirements in an efficient manner and to make continuous improvements to quality system which allow us to exceed those requirements. Quality is about more than product performance. It’s about people and processes performing too. At World Wide, we approach our work with intense attention to detail that starts with manufacturing and continues until the part is delivered, error and hassle free.

Google Map