Hex Socket Pipe Plug - 3169X16

Manufacturer World Wide Fittings
Description Hex Socket Pipe Plug - 3169X16
Manufacturer Part Number 3169X16
Product Page https://www.worldwidefittings.com/en/search/?keyword=3169X16
Material Steel
Adapter Type Caps & Nuts
Body Material Steel
End 1 Style NPT
End 1 Thread 1-11-1/2
End 1 Type Male
Hex Size 0.625
Overall Length 0.77
Weight 0.2108
Alternate Number 5406-HP-16
Conformance Steel pipe fitting fittings meet SAE J514 specifications.
Overall Length Metric 19.558
Hex Size Metric 15.875
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

World Wide Fittings

World Wide Fittings

Our mission is to consistently meet customer requirements in an efficient manner and to make continuous improvements to quality system which allow us to exceed those requirements. Quality is about more than product performance. It’s about people and processes performing too. At World Wide, we approach our work with intense attention to detail that starts with manufacturing and continues until the part is delivered, error and hassle free.

Google Map