SAE O-Ring Plug - Hex Head - 7237X08S

Manufacturer World Wide Fittings
Description SAE O-Ring Plug - Hex Head - 7237X08S
Manufacturer Part Number 7237X08S
Product Page https://www.worldwidefittings.com/en/search/?keyword=7237X08S
Material Steel
Adapter Type Plugs
Body Material Steel
End 1 Style SAE
End 1 Thread 3/4-16
End 1 Type Male
Hex Size 0.875
Overall Length 0.8
Weight 0.1107
Alternate Number 6408-08
Conformance Plugs meet SAE J514 and ISO 1179 specifications. O rings meet SAE J515 and ISO 1179 specifications.
Overall Length Metric 20.32
Hex Size Metric 22.225
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

World Wide Fittings

World Wide Fittings

Our mission is to consistently meet customer requirements in an efficient manner and to make continuous improvements to quality system which allow us to exceed those requirements. Quality is about more than product performance. It’s about people and processes performing too. At World Wide, we approach our work with intense attention to detail that starts with manufacturing and continues until the part is delivered, error and hassle free.

Google Map