WÜRTH ELEKTRONIK
By WÜRTH ELEKTRONIK

Cable assemblies - MCX R/A Plug to MCX Str. Plug - Cable RG-174/U

Manufacturer WÜRTH ELEKTRONIK
Description MCX R/A Plug to MCX Str. Plug - Cable RG-174/U
Part Number 65506606515303
Quality Class 500 Mating cycles
Cable Type Cable RG-174/U
Operating Temperature -20 °C up to +80 °C
Compliance RoHS
Packaging Bag
Type 1 MCX
Orientation 1 Right Angle
Gender 1 Plug
Type 2 MCX
Orientation 2 Straight
Gender 2 Plug
CAD models
Share

Product selection

Index Selector Part Number Dimensional Drawing Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Material 2 Contact Plating 2 Cover Material Cover Plating Quality Class Cable Type Operating Temperature Working Voltage (VAC) Withstanding Voltage (KVAC/min) Insulation Resistance Unbalance Impedance Ω Frequency Range Compliance Packaging Type 1 Orientation 1 Gender 1 Type 2 Orientation 2 Gender 2 Reel length
1 1 65506606515303 Datasheet MCX R/A Plug to MCX Str. Plug - Cable RG-174/U PTFE White Brass Gold 0,076µm over Ni Brass Gold 0,076µm over Ni Brass Gold 0,076µm over Ni 500 Mating cycles Cable RG-174/U -20 °C up to +80 °C 335 0.75 >1000 (MΩ) 50 DC~1 GHz RoHS Bag MCX Right Angle Plug MCX Straight Plug 152,4 (mm)

Documentation

Contact the supplier

WÜRTH ELEKTRONIK

WÜRTH ELEKTRONIK

Electronic & Electromechanical Components

Google Map