Terminal Blocks - Pluggable - 3.81 mm - PCB - Plug

Manufacturer WÜRTH ELEKTRONIK
Description Serie 3163 - Plug with Rising Cage Clamp - 3.81 mm
Part Number 691316310002
Insulator Material PA66
Insulator Colour Green
Contact Material Phosphor Bronze
Contact Plating Tin over Nickel
Cage Material Brass
Cage Plating Nickel
Screw/Nut Material Steel
Screw/Nut Plating Zinc
Standard Polarities 02;03
Pitch 3.81 (mm)
Operating Temperature -40 °C up to +115 °C
Insulator Flammability Rating UL94 V-0
Rated Current cULus (A) 10
Working Voltage cULus (VAC) 300
Withstanding Voltage Culus (KVAC/min) 1,6
Contact Resistance cULus (mOHM) 20
cULus E315414
Compliance RoHs / REACh / Halogen free
Torque 0.20 Nm
Wire Strip Length 5 up to 6 (mm)
Screw M2
Solid Wire Gauge 16 to 28 (AWG)
Solid Wire Section 0.081 to 1.31 (mm²)
Stranded Wire Gauge 16 to 28 (AWG)
Stranded Wire Section 0.081 to 1.31 (mm²)
Packaging Box
Orientation 1 Horizontal
Mating Type Pluggable
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDatasheetDescriptionInsulator MaterialInsulator ColourContact MaterialContact PlatingCage MaterialCage PlatingScrew/Nut MaterialScrew/Nut PlatingStandard PolaritiesPitchOperating TemperatureInsulator Flammability RatingRated Current cULus (A)Working Voltage cULus (VAC)Withstanding Voltage Culus (KVAC/min)Contact Resistance cULus (mOHM)cULusComplianceTorqueWire Strip LengthScrewSolid Wire GaugeSolid Wire SectionStranded Wire GaugeStranded Wire SectionPackagingOrientation 1
691316310002DatasheetSerie 3163 - Plug with Rising Cage Clamp - 3.81 mmPA66GreenPhosphor BronzeTin over NickelBrassNickelSteelZinc02;033.81 (mm)-40 °C up to +115 °CUL94 V-0103001,620E315414RoHs / REACh / Halogen free0.20 Nm5 up to 6 (mm)M216 to 28 (AWG)0.081 to 1.31 (mm²)16 to 28 (AWG)0.081 to 1.31 (mm²)BoxHorizontal
691316310003DatasheetSerie 3163 - Plug with Rising Cage Clamp - 3.81 mmPA66GreenPhosphor BronzeTin over NickelBrassNickelSteelZinc02;033.81 (mm)-40 °C up to +115 °CUL94 V-0103001,620E315414RoHs / REACh / Halogen free0.20 Nm5 up to 6 (mm)M216 to 28 (AWG)0.081 to 1.31 (mm²)16 to 28 (AWG)0.081 to 1.31 (mm²)BoxHorizontal

Documentation

Contact the supplier

WÜRTH ELEKTRONIK

WÜRTH ELEKTRONIK

Electronic & Electromechanical Components

Google Map