Terminal Blocks - Pluggable - 3.81 mm - Plug

Manufacturer WÜRTH ELEKTRONIK
Description Serie 3633 Horizontal Cable Entry Plug with Hook on Wire Side_3.81 mm
Part Number 691363310002
Insulator Material PA66
Insulator Colour Green
Contact Material Brass
Contact Plating Tin
Screw/Nut Material Steel
Screw/Nut Plating Zinc
Wire Guard Phosphor Bronze
Standard Polarities 02;03;04;05;06;07;08;12
Pitch 3.81 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94 V-0
Rated Current cULus (A) 8
Rated Current VDE (A) 10.5
Working Voltage cULus (VAC) 300
Working Voltage VDE (VAC) 300
Withstanding Voltage Culus (KVAC/min) 1.6
Withstanding Voltage VDE (KVAC/min) 2.5
Contact Resistance cULus (mOHM) 20
Contact Resistance VDE (mOHM) 20
cULus E315414
VDE 40023402
Compliance RoHS / Lead free
Torque 0.20 Nm
Wire Strip Length 6 up to 7 (mm)
Screw M2
Solid Wire Gauge 16 to 28 (AWG)
Solid Wire Section 0.081 to 1.31 (mm²)
Stranded Wire Gauge 16 to 28 (AWG)
Stranded Wire Section 0.081 to 1.31 (mm²)
Packaging Box
Orientation 1 Horizontal
Option Hook on Wire Side
Mating Type Pluggable
Locking sytem Rising cage clamp
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDatasheetDescriptionInsulator MaterialInsulator ColourContact MaterialContact PlatingScrew/Nut MaterialScrew/Nut PlatingWire GuardStandard PolaritiesPitchOperating TemperatureInsulator Flammability RatingRated Current cULus (A)Rated Current VDE (A)Working Voltage cULus (VAC)Working Voltage VDE (VAC)Withstanding Voltage Culus (KVAC/min)Withstanding Voltage VDE (KVAC/min)Contact Resistance cULus (mOHM)Contact Resistance VDE (mOHM)cULusVDEComplianceTorqueWire Strip LengthScrewSolid Wire GaugeSolid Wire SectionStranded Wire GaugeStranded Wire SectionPackagingOrientation 1Option
691363310002DatasheetSerie 3633 Horizontal Cable Entry Plug with Hook on Wire Side_3.81 mmPA66GreenBrassTinSteelZincPhosphor Bronze02;03;04;05;06;07;08;123.81 (mm)-40 °C up to +105 °CUL94 V-0810.53003001.62.52020E31541440023402RoHS / Lead free0.20 Nm6 up to 7 (mm)M216 to 28 (AWG)0.081 to 1.31 (mm²)16 to 28 (AWG)0.081 to 1.31 (mm²)BoxHorizontalHook on Wire Side
691363310003DatasheetSerie 3633 Horizontal Cable Entry Plug with Hook on Wire Side_3.81 mmPA66GreenBrassTinSteelZincPhosphor Bronze02;03;04;05;06;07;08;123.81 (mm)-40 °C up to +105 °CUL94 V-0810.53003001.62.52020E31541440023402RoHS / Lead free0.20 Nm6 up to 7 (mm)M216 to 28 (AWG)0.081 to 1.31 (mm²)16 to 28 (AWG)0.081 to 1.31 (mm²)BoxHorizontalHook on Wire Side
691363310004DatasheetSerie 3633 Horizontal Cable Entry Plug with Hook on Wire Side_3.81 mmPA66GreenBrassTinSteelZincPhosphor Bronze02;03;04;05;06;07;08;123.81 (mm)-40 °C up to +105 °CUL94 V-0810.53003001.62.52020E31541440023402RoHS / Lead free0.20 Nm6 up to 7 (mm)M216 to 28 (AWG)0.081 to 1.31 (mm²)16 to 28 (AWG)0.081 to 1.31 (mm²)BoxHorizontalHook on Wire Side
691363310005DatasheetSerie 3633 Horizontal Cable Entry Plug with Hook on Wire Side_3.81 mmPA66GreenBrassTinSteelZincPhosphor Bronze02;03;04;05;06;07;08;123.81 (mm)-40 °C up to +105 °CUL94 V-0810.53003001.62.52020E31541440023402RoHS / Lead free0.20 Nm6 up to 7 (mm)M216 to 28 (AWG)0.081 to 1.31 (mm²)16 to 28 (AWG)0.081 to 1.31 (mm²)BoxHorizontalHook on Wire Side
691363310006DatasheetSerie 3633 Horizontal Cable Entry Plug with Hook on Wire Side_3.81 mmPA66GreenBrassTinSteelZincPhosphor Bronze02;03;04;05;06;07;08;123.81 (mm)-40 °C up to +105 °CUL94 V-0810.53003001.62.52020E31541440023402RoHS / Lead free0.20 Nm6 up to 7 (mm)M216 to 28 (AWG)0.081 to 1.31 (mm²)16 to 28 (AWG)0.081 to 1.31 (mm²)BoxHorizontalHook on Wire Side
691363310007DatasheetSerie 3633 Horizontal Cable Entry Plug with Hook on Wire Side_3.81 mmPA66GreenBrassTinSteelZincPhosphor Bronze02;03;04;05;06;07;08;123.81 (mm)-40 °C up to +105 °CUL94 V-0810.53003001.62.52020E31541440023402RoHS / Lead free0.20 Nm6 up to 7 (mm)M216 to 28 (AWG)0.081 to 1.31 (mm²)16 to 28 (AWG)0.081 to 1.31 (mm²)BoxHorizontalHook on Wire Side
691363310008DatasheetSerie 3633 Horizontal Cable Entry Plug with Hook on Wire Side_3.81 mmPA66GreenBrassTinSteelZincPhosphor Bronze02;03;04;05;06;07;08;123.81 (mm)-40 °C up to +105 °CUL94 V-0810.53003001.62.52020E31541440023402RoHS / Lead free0.20 Nm6 up to 7 (mm)M216 to 28 (AWG)0.081 to 1.31 (mm²)16 to 28 (AWG)0.081 to 1.31 (mm²)BoxHorizontalHook on Wire Side
691363310012DatasheetSerie 3633 Horizontal Cable Entry Plug with Hook on Wire Side_3.81 mmPA66GreenBrassTinSteelZincPhosphor Bronze02;03;04;05;06;07;08;123.81 (mm)-40 °C up to +105 °CUL94 V-0810.53003001.62.52020E31541440023402RoHS / Lead free0.20 Nm6 up to 7 (mm)M216 to 28 (AWG)0.081 to 1.31 (mm²)16 to 28 (AWG)0.081 to 1.31 (mm²)BoxHorizontalHook on Wire Side

Documentation

Contact the supplier

WÜRTH ELEKTRONIK

WÜRTH ELEKTRONIK

Electronic & Electromechanical Components

Google Map