Terminal Blocks - Screwless - 3.50 mm

Manufacturer WÜRTH ELEKTRONIK
Description Serie 412 MB Screwless 45° Entry_3.50 mm
Part Number 691412120002MB
Insulator Material PA66
Insulator Colour Grey
Contact Material Phosphor Bronze
Contact Plating Tin
Standard Polarities 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24
Pitch 3.50 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94 V-0
Rated Current cULus (A) 6
Rated Current VDE (A) 2
Working Voltage cULus (VAC) 300
Working Voltage VDE (VAC) 250
Withstanding Voltage Culus (KVAC/min) 1.6
Withstanding Voltage VDE (KVAC/min) 2.5
Contact Resistance cULus (mOHM) 20
Contact Resistance VDE (mOHM) 20
cULus E315414
VDE 40036145
Compliance RoHS / Lead free
Wire Strip Length 7.5 up to 8.5 (mm)
Solder Profile JEDEC lead free wave soldering process
Solid Wire Gauge 14 to 20 (AWG)
Solid Wire Section 0.518 to 2.08 (mm²)
Stranded Wire Gauge 14 to 20 (AWG)
Stranded Wire Section 0.518 to 2.08 (mm²)
Packaging Box
Orientation 1 45°
Mating Type Fix
Locking sytem Screwless
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDatasheetDescriptionInsulator MaterialInsulator ColourContact MaterialContact PlatingStandard PolaritiesPitchOperating TemperatureInsulator Flammability RatingRated Current cULus (A)Rated Current VDE (A)Working Voltage cULus (VAC)Working Voltage VDE (VAC)Withstanding Voltage Culus (KVAC/min)Withstanding Voltage VDE (KVAC/min)Contact Resistance cULus (mOHM)Contact Resistance VDE (mOHM)cULusVDEComplianceWire Strip LengthSolder ProfileSolid Wire GaugeSolid Wire SectionStranded Wire GaugeStranded Wire SectionPackagingOrientation 1
691412120002MBDatasheetSerie 412 MB Screwless 45° Entry_3.50 mmPA66GreyPhosphor BronzeTin02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;243.50 (mm)-40 °C up to +105 °CUL94 V-0623002501.62.52020E31541440036145RoHS / Lead free7.5 up to 8.5 (mm)JEDEC lead free wave soldering process14 to 20 (AWG)0.518 to 2.08 (mm²)14 to 20 (AWG)0.518 to 2.08 (mm²)Box45°
691412120003MBDatasheetSerie 412 MB Screwless 45° Entry_3.50 mmPA66GreyPhosphor BronzeTin02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;243.50 (mm)-40 °C up to +105 °CUL94 V-0623002501.62.52020E31541440036145RoHS / Lead free7.5 up to 8.5 (mm)JEDEC lead free wave soldering process14 to 20 (AWG)0.518 to 2.08 (mm²)14 to 20 (AWG)0.518 to 2.08 (mm²)Box45°
691412120004MBDatasheetSerie 412 MB Screwless 45° Entry_3.50 mmPA66GreyPhosphor BronzeTin02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;243.50 (mm)-40 °C up to +105 °CUL94 V-0623002501.62.52020E31541440036145RoHS / Lead free7.5 up to 8.5 (mm)JEDEC lead free wave soldering process14 to 20 (AWG)0.518 to 2.08 (mm²)14 to 20 (AWG)0.518 to 2.08 (mm²)Box45°
691412120005MBDatasheetSerie 412 MB Screwless 45° Entry_3.50 mmPA66GreyPhosphor BronzeTin02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;243.50 (mm)-40 °C up to +105 °CUL94 V-0623002501.62.52020E31541440036145RoHS / Lead free7.5 up to 8.5 (mm)JEDEC lead free wave soldering process14 to 20 (AWG)0.518 to 2.08 (mm²)14 to 20 (AWG)0.518 to 2.08 (mm²)Box45°
691412120006MBDatasheetSerie 412 MB Screwless 45° Entry_3.50 mmPA66GreyPhosphor BronzeTin02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;243.50 (mm)-40 °C up to +105 °CUL94 V-0623002501.62.52020E31541440036145RoHS / Lead free7.5 up to 8.5 (mm)JEDEC lead free wave soldering process14 to 20 (AWG)0.518 to 2.08 (mm²)14 to 20 (AWG)0.518 to 2.08 (mm²)Box45°
691412120007MBDatasheetSerie 412 MB Screwless 45° Entry_3.50 mmPA66GreyPhosphor BronzeTin02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;243.50 (mm)-40 °C up to +105 °CUL94 V-0623002501.62.52020E31541440036145RoHS / Lead free7.5 up to 8.5 (mm)JEDEC lead free wave soldering process14 to 20 (AWG)0.518 to 2.08 (mm²)14 to 20 (AWG)0.518 to 2.08 (mm²)Box45°
691412120008MBDatasheetSerie 412 MB Screwless 45° Entry_3.50 mmPA66GreyPhosphor BronzeTin02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;243.50 (mm)-40 °C up to +105 °CUL94 V-0623002501.62.52020E31541440036145RoHS / Lead free7.5 up to 8.5 (mm)JEDEC lead free wave soldering process14 to 20 (AWG)0.518 to 2.08 (mm²)14 to 20 (AWG)0.518 to 2.08 (mm²)Box45°
691412120009MBDatasheetSerie 412 MB Screwless 45° Entry_3.50 mmPA66GreyPhosphor BronzeTin02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;243.50 (mm)-40 °C up to +105 °CUL94 V-0623002501.62.52020E31541440036145RoHS / Lead free7.5 up to 8.5 (mm)JEDEC lead free wave soldering process14 to 20 (AWG)0.518 to 2.08 (mm²)14 to 20 (AWG)0.518 to 2.08 (mm²)Box45°
691412120010MBDatasheetSerie 412 MB Screwless 45° Entry_3.50 mmPA66GreyPhosphor BronzeTin02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;243.50 (mm)-40 °C up to +105 °CUL94 V-0623002501.62.52020E31541440036145RoHS / Lead free7.5 up to 8.5 (mm)JEDEC lead free wave soldering process14 to 20 (AWG)0.518 to 2.08 (mm²)14 to 20 (AWG)0.518 to 2.08 (mm²)Box45°
691412120011MBDatasheetSerie 412 MB Screwless 45° Entry_3.50 mmPA66GreyPhosphor BronzeTin02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;243.50 (mm)-40 °C up to +105 °CUL94 V-0623002501.62.52020E31541440036145RoHS / Lead free7.5 up to 8.5 (mm)JEDEC lead free wave soldering process14 to 20 (AWG)0.518 to 2.08 (mm²)14 to 20 (AWG)0.518 to 2.08 (mm²)Box45°

Documentation

Contact the supplier

WÜRTH ELEKTRONIK

WÜRTH ELEKTRONIK

Electronic & Electromechanical Components

Google Map