Terminal Blocks - Screwless - 5.00 mm

Manufacturer WÜRTH ELEKTRONIK
Description Serie 413 B Screwless 45° Entry_5.00 mm
Part Number 691413720002B
Insulator Material PA66
Insulator Colour Grey
Contact Material Brass
Contact Plating Tin
Wire Guard Stainless Steel
Standard Polarities 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24
Pitch 5.00 (mm)
Operating Temperature -40 °C up to +115 °C
Insulator Flammability Rating UL94 V-0
Rated Current cULus (A) 15
Working Voltage cULus (VAC) 300
Withstanding Voltage Culus (KVAC/min) 1.6
Contact Resistance cULus (mOHM) 20
cULus E315414
Compliance RoHS / Lead free
Wire Strip Length 5 up to 6 (mm)
Solder Profile JEDEC lead free wave soldering process
Solid Wire Gauge 12 to 28 (AWG)
Solid Wire Section 0.081 to 3.31 (mm²)
Stranded Wire Gauge 12 to 28 (AWG)
Stranded Wire Section 0.081 to 3.31 (mm²)
Packaging Box
Orientation 1 45°
Mating Type Fix
Locking sytem Screwless
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDatasheetDescriptionInsulator MaterialInsulator ColourContact MaterialContact PlatingWire GuardStandard PolaritiesPitchOperating TemperatureInsulator Flammability RatingRated Current cULus (A)Working Voltage cULus (VAC)Withstanding Voltage Culus (KVAC/min)Contact Resistance cULus (mOHM)cULusComplianceWire Strip LengthSolder ProfileSolid Wire GaugeSolid Wire SectionStranded Wire GaugeStranded Wire SectionPackagingOrientation 1
691413720002BDatasheetSerie 413 B Screwless 45° Entry_5.00 mmPA66GreyBrassTinStainless Steel00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;245.00 (mm)-40 °C up to +115 °CUL94 V-0153001.620E315414RoHS / Lead free5 up to 6 (mm)JEDEC lead free wave soldering process12 to 28 (AWG)0.081 to 3.31 (mm²)12 to 28 (AWG)0.081 to 3.31 (mm²)Box45°
691413720003BDatasheetSerie 413 B Screwless 45° Entry_5.00 mmPA66GreyBrassTinStainless Steel00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;245.00 (mm)-40 °C up to +115 °CUL94 V-0153001.620E315414RoHS / Lead free5 up to 6 (mm)JEDEC lead free wave soldering process12 to 28 (AWG)0.081 to 3.31 (mm²)12 to 28 (AWG)0.081 to 3.31 (mm²)Box45°
691413720004BDatasheetSerie 413 B Screwless 45° Entry_5.00 mmPA66GreyBrassTinStainless Steel00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;245.00 (mm)-40 °C up to +115 °CUL94 V-0153001.620E315414RoHS / Lead free5 up to 6 (mm)JEDEC lead free wave soldering process12 to 28 (AWG)0.081 to 3.31 (mm²)12 to 28 (AWG)0.081 to 3.31 (mm²)Box45°
691413720005BDatasheetSerie 413 B Screwless 45° Entry_5.00 mmPA66GreyBrassTinStainless Steel00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;245.00 (mm)-40 °C up to +115 °CUL94 V-0153001.620E315414RoHS / Lead free5 up to 6 (mm)JEDEC lead free wave soldering process12 to 28 (AWG)0.081 to 3.31 (mm²)12 to 28 (AWG)0.081 to 3.31 (mm²)Box45°
691413720006BDatasheetSerie 413 B Screwless 45° Entry_5.00 mmPA66GreyBrassTinStainless Steel00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;245.00 (mm)-40 °C up to +115 °CUL94 V-0153001.620E315414RoHS / Lead free5 up to 6 (mm)JEDEC lead free wave soldering process12 to 28 (AWG)0.081 to 3.31 (mm²)12 to 28 (AWG)0.081 to 3.31 (mm²)Box45°
691413720007BDatasheetSerie 413 B Screwless 45° Entry_5.00 mmPA66GreyBrassTinStainless Steel00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;245.00 (mm)-40 °C up to +115 °CUL94 V-0153001.620E315414RoHS / Lead free5 up to 6 (mm)JEDEC lead free wave soldering process12 to 28 (AWG)0.081 to 3.31 (mm²)12 to 28 (AWG)0.081 to 3.31 (mm²)Box45°
691413720008BDatasheetSerie 413 B Screwless 45° Entry_5.00 mmPA66GreyBrassTinStainless Steel00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;245.00 (mm)-40 °C up to +115 °CUL94 V-0153001.620E315414RoHS / Lead free5 up to 6 (mm)JEDEC lead free wave soldering process12 to 28 (AWG)0.081 to 3.31 (mm²)12 to 28 (AWG)0.081 to 3.31 (mm²)Box45°
691413720009BDatasheetSerie 413 B Screwless 45° Entry_5.00 mmPA66GreyBrassTinStainless Steel00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;245.00 (mm)-40 °C up to +115 °CUL94 V-0153001.620E315414RoHS / Lead free5 up to 6 (mm)JEDEC lead free wave soldering process12 to 28 (AWG)0.081 to 3.31 (mm²)12 to 28 (AWG)0.081 to 3.31 (mm²)Box45°
691413720010BDatasheetSerie 413 B Screwless 45° Entry_5.00 mmPA66GreyBrassTinStainless Steel00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;245.00 (mm)-40 °C up to +115 °CUL94 V-0153001.620E315414RoHS / Lead free5 up to 6 (mm)JEDEC lead free wave soldering process12 to 28 (AWG)0.081 to 3.31 (mm²)12 to 28 (AWG)0.081 to 3.31 (mm²)Box45°
691413720011BDatasheetSerie 413 B Screwless 45° Entry_5.00 mmPA66GreyBrassTinStainless Steel00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;245.00 (mm)-40 °C up to +115 °CUL94 V-0153001.620E315414RoHS / Lead free5 up to 6 (mm)JEDEC lead free wave soldering process12 to 28 (AWG)0.081 to 3.31 (mm²)12 to 28 (AWG)0.081 to 3.31 (mm²)Box45°

Documentation

Contact the supplier

WÜRTH ELEKTRONIK

WÜRTH ELEKTRONIK

Electronic & Electromechanical Components

Google Map