3.1type-c mother block double row 24P panel patch

Manufacturer Guangdong XKB Technology Co., Ltd.
Description 3.1type-c mother block double row 24P panel patch
Part Number U262-241N-4BV64
product type TYPE-C3.1
Plug category Female seat
Operation method Side operation
Installation method Patch type
Number of layers Single layer
Welding method PCB board
Height from installation surface (mm) 3.16
Number of contacts 24
length 7.9
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionproduct typePlug categoryOperation methodInstallation methodNumber of layersWelding methodHeight from installation surface (mm)Number of contactslengthBUY NOW
U262-241N-4BV643.1type-c mother block double row 24P panel patchTYPE-C3.1Female seatSide operationPatch typeSingle layerPCB board3.16247.9BUY NOW

Documentation

Contact the supplier

XKB Connectivity

XKB Connectivity

XKB Technology (XKB) has a complete range of product lines, including: tact switch, key switch, dip switch, micro switch, detection switch, light switch, multi-function switch, input and output connector, line for board connectors, board-to-board connectors, card connector, audio connectors, power connectors, XKB is proud of the development of the world's strong hardware and software, constantly introducing new products, and actively committed to become the world's switch connection Manufacturer.

Google Map