1873 3-Finger gripper plastic tab

Manufacturer YA-VA Intelligent Systems Co., Ltd.
Description 1873 3-Finger gripper plastic tab 1873-G3-K325-C1
Part number 1873-G3-K325-C1
Weight(Kg/m) 2.1
CAD models
Please make sure this software has been installed.

Product selection

ItemW(mm)W(inch)PitchRs(mm)Rs(inch)Rb(mm)Rb(inch)Weight(Kg/m)
1873-G3-K32582.63.2538.150019.71506.02.1
1873-G3-K37595.23.7538.150019.71506.02.2
1873-G3-K450114.34.5038.150019.71506.03

Documentation

Contact the supplier

YA-VA Intelligent Systems Co., Ltd.

YA-VA Intelligent Systems Co., Ltd.

YA-VA INTELLIGENT SYSTEMS CO., LTD. consists of Conveyor Components Business Unit , Conveyor Systems Business Unit , Overseas Business Unit (former name: SHANGHAI DAOQIN INTERNATIONAL TRADING CO., LTD.) and YA-VA Foshan Factory. YA-VA have a strong design and manufacturing capacity with 30,000 m² facility: including R & D, injection and molding shop, components assembly shop, conveyor systems assembly shop, QA inspection center and warehousing. We have professional experience from the components to customized conveyor systems. Our products are widely used in packaging, Food, medicine, daily chemical, new energy, logistics. YA-VA have been focusing on conveyor industry for about 20 years under YA-VA brand. Currently there are more than 7000 clients worldwide.

Google Map