YILMAZ Redüktör - Free CAD models - M Series - TraceParts
YILMAZ Redüktör
By YILMAZ Redüktör

M Series

M Series - Helical Foot Mounted Gearbox (0.12 kW…160 kW)

Manufacturer Yılmaz Redüktör
Description Geared Motor
Part Number MR102_3-3E80 (0.55 - 0.75 kW - 29...317 rpm)
Mass 24 kg
CAD models
Share

Product selection

Index Selector Part Number Description Mass Volume Size
1 1 MR102_3-3E80 (0.55 - 0.75 kW - 29...317 rpm) Geared Motor 24 kg - -

Product Description

Helical Foot Mounted (0,12 kW…160 kW)

Documentation

Contact the supplier

YILMAZ Redüktör

YILMAZ Redüktör

Google Map