YILMAZ Redüktör - Free CAD models - M Series - TraceParts
YILMAZ Redüktör
By YILMAZ Redüktör

M Series

M Series - Helical Foot Mounted Gearbox (82 Nm…18000 Nm)

Manufacturer Yılmaz Redüktör
Description Gear Unit with B5/B14 Input Flange
Part Number MN002_3-A09 (Tn2_82 Nm. i=3.62...14.67)
Mass 12.6 kg
CAD models
Share

Product selection

Index Selector Part Number Description Mass Volume Size
1 1 MN002_3-A09 (Tn2_82 Nm. i=3.62...14.67) Gear Unit with B5/B14 Input Flange 12.6 kg - -

Product Description

Helical Foot Mounted (82 Nm…18.000 Nm)

Documentation

Contact the supplier

YILMAZ Redüktör

YILMAZ Redüktör

Google Map