8-081 / Excavator Weld-on Hook

Manufacturer YOKE INDUSTRIAL CORP.
Description 8-081-01 / Excavator Weld-on Hook
Part Number 8-081-01
Material alloy steel
Mass 0.6(kg)
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionMaterialMassWorking Load Limit(tonnes)F(mm)H(mm)L(mm)P(mm)T(mm)W(mm)HV(mm)a(mm)
8-081-018-081-01 / Excavator Weld-on Hookalloy steel0.6(kg)125277018189574
8-081-028-081-02 / Excavator Weld-on Hookalloy steel1.0(kg)2303085252011585
8-081-038-081-03 / Excavator Weld-on Hookalloy steel1.4(kg)33530107282313396
8-081-048-081-04 / Excavator Weld-on Hookalloy steel2.2(kg)442381142830142107
8-081-058-081-05 / Excavator Weld-on Hookalloy steel3.0(kg)544471353031167127
8-081-088-081-08 / Excavator Weld-on Hookalloy steel3.7(kg)850521373239176128
8-081-108-081-10 / Excavator Weld-on Hookalloy steel6.2(kg)1056561704442222138
8-081-158-081-15 / Excavator Weld-on Hookalloy steel7.9(kg)15616718454452421410

Contact the supplier

YOKE INDUSTRIAL CORP.

YOKE INDUSTRIAL CORP.

Since 1985, the professional manufacturer of industrial safe lifting components, YOKE Industrial Corp, has been known for its research, development and innovation. The enhanced production capacity and advanced design ability made the newborn brand YOKE even more well-acknowledged by the world.

Google Map