ZT

Lasers for the Textile Industry

Manufacturer Z-LASER GmbH
Description Product Family ZT
Manufacturer Part Number ZT
Application Assembling, Positioning
Projection Cross, dot, line
Wavelength 635 nm
Diameter 14 mm
Dimensions 69 x 14 mm
Focus fixed focus
Supply voltage 3 VDC - 6 VDC
Ip protection class IP 40
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberApplicationProjectionWavelengthDiameterDimensionsFocusSupply voltageIp protection class
ZTAssembling, PositioningCross, dot, line635 nm14 mm69 x 14 mmfixed focus3 VDC - 6 VDCIP 40

Product Description

The laser modules of the ZT series have been developed especially for the textile industry but are often used for leather cutting or similar applications, too. The adjustable intensity means that the lasers can be matched to a wide range of fabric colors. This allows to achieve the best possible visibility while ensuring that the activity is easy on the eyes.

Contact the supplier

Z-LASER GmbH

Z-LASER GmbH

Providing visual guidance to people and machines with laser solutions

Google Map