IRB 140

Small, powerful, and fast 6-axes robot

Manufacturer ABB Robotics
Description IRB 140 Small, powerful, fast 6-axes robot, payload 6 kg, with reach 810 mm, IRB M2004
Part number IRB M2004
Mass 98 kg
Number of axes 6
Mounting Any angle
Controller IRC5 Compact/IRC5 Single Cabinet/IRC5 PMC Panel Mounted
Integrated signal supply 12 signals on upper arm
Integrated air supply Max. 8 bar on upper arm
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

CADPart NumberNumber of axesMountingControllerIntegrated signal supplyIntegrated air supplyPayload (kg)Armload (kg)Reach (m)Weight (kg)
No hay CAD disponibleIRB 1406Any angleIRC5 Compact/IRC5 Single Cabinet/IRC5 PMC Panel Mounted12 signals on upper armMax. 8 bar on upper arm60.50.8198
No hay CAD disponibleIRB 140T6Any angleIRC5 Compact/IRC5 Single Cabinet/IRC5 PMC Panel Mounted12 signals on upper armMax. 8 bar on upper arm60.50.8198
No hay CAD disponibleIRB 140F6Any angleIRC5 Compact/IRC5 Single Cabinet/IRC5 PMC Panel Mounted12 signals on upper armMax. 8 bar on upper arm60.50.8198
No hay CAD disponibleIRB 140TF6Any angleIRC5 Compact/IRC5 Single Cabinet/IRC5 PMC Panel Mounted12 signals on upper armMax. 8 bar on upper arm60.50.8198
No hay CAD disponibleIRB 140CR6Any angleIRC5 Compact/IRC5 Single Cabinet/IRC5 PMC Panel Mounted12 signals on upper armMax. 8 bar on upper arm60.50.8198
No hay CAD disponibleIRB 140TCR6Any angleIRC5 Compact/IRC5 Single Cabinet/IRC5 PMC Panel Mounted12 signals on upper armMax. 8 bar on upper arm60.50.8198
No hay CAD disponibleIRB 140W6Any angleIRC5 Compact/IRC5 Single Cabinet/IRC5 PMC Panel Mounted12 signals on upper armMax. 8 bar on upper arm60.50.8198
No hay CAD disponibleIRB 140TW6Any angleIRC5 Compact/IRC5 Single Cabinet/IRC5 PMC Panel Mounted12 signals on upper armMax. 8 bar on upper arm60.50.8198
 IRB M20006Any angleIRC5 Compact/IRC5 Single Cabinet/IRC5 PMC Panel Mounted12 signals on upper armMax. 8 bar on upper arm60.50.8198
 IRB M20046Any angleIRC5 Compact/IRC5 Single Cabinet/IRC5 PMC Panel Mounted12 signals on upper armMax. 8 bar on upper arm60.50.8198

Contacte con el proveedor

ABB Robotics

ABB Robotics

Robotics and Automation

Google Map