4PI Series - ISO 6020/2 Hydraulic cylinders

Manufacturer ANS
Standard ISO 6020/2, DIN 24554
Description ANS hydraulic cylinders “4PI” series are manifactured according to ISO 6020/2 and DIN 24554.
Part number 4PI 25 12 100 TT M S 1 1
Operating pressure 160 bar
Max pressure 210 bar
Bore 25 mm
Rod diameter 12 mm
Mount style Extended front and rear tie-rods MX1
Cushioning Not cushioned
Temperature range -20 / +80 °C
Mass 1.7 kg
Note For further customizations, please contact our technical department.
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Type
Bore (mm)
Rod (mm)
2nd rod (mm)
-
Stroke (mm)
Mounting styles
Piston rod end
Adjustable cushioning
Seals
Front oil port location
Rear oil port location
Location detection
Material variants
Optional stop tube
Selection of quote E (Only with bore 160 with Mounting styles ME6) (mm)
-
XV intermediate fixed trunnion position (available only for MT4 mounting style) (mm)
Dimension of WH piston "exit" extension (cannot be less than the standard WH value) (mm)

Documentación

Contacte con el proveedor

ANS

ANS

CERTIFIED ITALIAN TECHNOLOGY - Pneumatic cylinders Hydraulic cylinders

Google Map