Radial piston pumps BRK501/502

BIERI radial piston pumps BRK are very robust radial piston pumps with high volumetric efficiency, wide speed range and high reliability, even under rough conditions.

Manufacturer Bieri
Description Radial piston pumps BRK501 - 1,31 cm³/U
Manufacturer Part Number 3829372
Size 501
Hydraulic fluid mineral oil according to DIN 51524 (other fluids on request)
Fluid temperature range -20 to 80°C
Ambient temperature range -30 to 50°C
Viscosity range 5 to 220 mm²/s
Filtration (recommendation) according to NAS 1638 class 6 resp. ISO/DIN 4406 17/15/12
Axial force onto driving shaft can’t be taken up
Radial force onto driving shaft on request
Direction of rotation any
Material pressure flange: forged steel / driving shaft head: steel / cover: diecast aluminium
Displacement volume [cm3/rev] 1.31
max. operating pressure [bar] 500
max. rotation speed [rpm] 2000
number of pumping elements 3
Weight 6.2
max. torque [Nm] 12.69
max. power [kW] 2.15
Suction height Max. 500 mm
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Descripción del producto

Features
Robust radial piston pump, valve controlled
Low piston clearance
Bearings are designed for maximum constant pressure (500 bar)
Self-venting
Minimized dead volume of pistons, linked together with optimized design of suction valves
Combination with gear pump possible (see separate data sheet BKP)

Advantages
Preeminent power spectrum, broad range, multiport pumps, different media
High volumetric efficiency on a wide speed range
Long operating lifetime
Low noise level
Low pulsation
Enables supply of standard pumps as well as special customized models

Applications

  • Machine tools
  • Clamping device
  • Power units (e.g. for presses)
  • Lifting systems
  • Hydraulic tools
  • For applications in test benches use BRK701/702 or BRK11/1002

Design

  • Radial piston pump of modular design
  • With valve controlled pump elements
  • With 3, 5, 7 or 9 pumping elements

Contacte con el proveedor

Bieri

Bieri

BIERI Hydraulik AG stands for high quality and reliable hydraulic products.

Google Map