Stud Leveling Feet (Plastic), Inch

Leveling Feet

Manufacturer Carr Lane Manufacturing
Description Stud Leveling Feet (Plastic), Inch
Part Number CL-8-SLFP
Material Stainless Steel
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Part NumberDescriptionBase Part NumberOptionMaterialA THDSB (Inch)C (Inch)D (Inch)E DIA (Inch)F (Inch)G (Inch)H DIA (Inch)LOAD CAPACITY (LBF)Measurement
CL-8-SLFPStud Leveling Feet (Plastic), InchCL-8-SLFP Stainless Steel1/2-133.151.97.713.262.133/8.332922Inch
CL-8-SLFP NOTHREADStud Leveling Feet (Plastic), CL-8-SLFP NOTHREAD, InchCL-8-SLFPCL-8-SLFP NOTHREADStainless Steel1/2-133.151.97.713.262.133/8.332922Inch
CL-8-SLFP-4Stud Leveling Feet (Plastic), InchCL-8-SLFP-4 Stainless Steel1/2-135.123.94.713.262.133/8.332922Inch
CL-8-SLFP-4 NOTHREADStud Leveling Feet (Plastic), CL-8-SLFP-4 NOTHREAD, InchCL-8-SLFP-4CL-8-SLFP-4 NOTHREADStainless Steel1/2-135.123.94.713.262.133/8.332922Inch
CL-10-SLFPStud Leveling Feet (Plastic), InchCL-10-SLFP Stainless Steel5/8-115.123.94.713.262.131/2.333597Inch
CL-10-SLFP NOTHREADStud Leveling Feet (Plastic), CL-10-SLFP NOTHREAD, InchCL-10-SLFPCL-10-SLFP NOTHREADStainless Steel5/8-115.123.94.713.262.131/2.333597Inch
CL-10-SLFP-6Stud Leveling Feet (Plastic), InchCL-10-SLFP-6 Stainless Steel5/8-117.095.91.713.262.131/2.333597Inch
CL-10-SLFP-6 NOTHREADStud Leveling Feet (Plastic), CL-10-SLFP-6 NOTHREAD, InchCL-10-SLFP-6CL-10-SLFP-6 NOTHREADStainless Steel5/8-117.095.91.713.262.131/2.333597Inch
CL-10-SLFP-103Stud Leveling Feet (Plastic), InchCL-10-SLFP-103 Stainless Steel5/8-115.123.94.794.052.881/2.494046Inch
CL-10-SLFP-103 NOTHREADStud Leveling Feet (Plastic), CL-10-SLFP-103 NOTHREAD, InchCL-10-SLFP-103CL-10-SLFP-103 NOTHREADStainless Steel5/8-115.123.94.794.052.881/2.494046Inch

Descripción del producto

Discover enhanced equipment stability with our Stud Leveling Foot, designed for peak performance in industrial environments. Featuring a 300 Series Stainless Steel stud for superior corrosion resistance and robust support, paired with a reinforced Polyamide foot known for its durability and impact resistance, this leveling foot ensures long-lasting reliability. The NBR rubber pad with a 70 Shore hardness provides exceptional grip and shock absorption, effectively minimizing vibrations and stabilizing equipment. Beyond precise leveling, our foot raises equipment above the floor, simplifying cleaning and inspection tasks. Its versatile ball-and-socket design allows swiveling up to 30°, accommodating uneven surfaces and bolstering stability. Designed to dampen vibration and reduce noise from machinery, this leveling foot enhances operational efficiency. Choose our Stud Leveling Foot for its reliability, straightforward installation, and ability to optimize industrial workflows by ensuring equipment stability and reducing operational noise.

Documentación

Contacte con el proveedor

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map