Stud Leveling Feet (Steel, Black Oxide Finish), Metric

Supports, Rests & Feet

Manufacturer Carr Lane Manufacturing
Description Stud Leveling Feet (Steel, Black Oxide Finish), Metric
Part Number CLM-10-SLF-BO
Material Steel
Finish Black Oxide
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Descripción del producto

High-quality, heavy-duty leveling foot with a large-diameter pad and integral stud. Stud and swivel ball are one solid piece. Large swivel ball provides high load capacity with a 20° total swivel angle. Available in thread sizes from #10-32 to 1"-8 (M6 to M20 in metric). Inch sizes are optionally available with an extra-long stud; however, this reduces load capacity due to the longer extension. Made in USA.

Contacte con el proveedor

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map