Welded Cylinder 1 1/2" Bore - Shaft Side Ball, Rear Side Ball

Manufacturer Cheetah Hydraulics
Description Welded Cylinder, Bore 1.500'', Stroke 4.000'', Port Size SAE #6 - 20160
Part number 20160
Operating Pressure (psi) 3000
Bore (in) 1.500
Stroke (in) 4.000
Length (in) 11.250
Shaft Diameter (in) 1.000
Port size SAE #6
E-Shop link https://cheetahhydraulics.com/products/welded-cylinders/20160
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Documentación

Contacte con el proveedor

Cheetah Hydraulics

Cheetah Hydraulics

-

Google Map