1 |
1 |
T0-0025-ER02 |
Black |
Reel |
25 |
0 |
0.020" - 0.030" (0.5 - 0.8 mm) |
0.013" (3.3mm) |
Stainless Steel |
-40ºF to 285ºF (-40ºC to 140ºC) |
MIL-STD-1344 |
Substrate Finish: ISO306 356ºF (180ºC) |
1000 Volts 60Hz Per NASM22529 Section 3.2.1 |
Nylon per NFT 30-015 |
2000 |
Per NASM22529 and Skydol Compatible |
UL94 V-0 (File No. E113553 NZMT2) ● MIL-STD-202F FAR 25.853A ● Telcordia GR-63-CORE |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
2 |
12 |
T0-0025-RR00 |
Uncoated |
Reel |
25 |
0 |
0.020" - 0.030" (0.5 - 0.8 mm) |
0.013" (3.3mm) |
Stainless Steel |
-40°F to 800°F (-40°C to 427°C) |
MIL-STD-1344 |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
3 |
23 |
T0-0100-ER02 |
Black |
Reel |
100 |
0 |
0.020" - 0.030" (0.5 - 0.8 mm) |
0.013" (3.3mm) |
Stainless Steel |
-40ºF to 285ºF (-40ºC to 140ºC) |
MIL-STD-1344 |
Substrate Finish: ISO306 356ºF (180ºC) |
1000 Volts 60Hz Per NASM22529 Section 3.2.1 |
Nylon per NFT 30-015 |
2000 |
Per NASM22529 and Skydol Compatible |
UL94 V-0 (File No. E113553 NZMT2) ● MIL-STD-202F FAR 25.853A ● Telcordia GR-63-CORE |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
4 |
31 |
T0-0100-RR00 |
Uncoated |
Reel |
100 |
0 |
0.020" - 0.030" (0.5 - 0.8 mm) |
0.013" (3.3mm) |
Stainless Steel |
-40°F to 800°F (-40°C to 427°C) |
MIL-STD-1344 |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
5 |
32 |
T1-0025-ER02 |
Black |
Reel |
25 |
1 |
0.029" - 0.045" (0.7 - 1.1 mm) |
0.013" (3.3mm) |
Stainless Steel |
-40ºF to 285ºF (-40ºC to 140ºC) |
MIL-STD-1344 |
Substrate Finish: ISO306 356ºF (180ºC) |
1000 Volts 60Hz Per NASM22529 Section 3.2.1 |
Nylon per NFT 30-015 |
2000 |
Per NASM22529 and Skydol Compatible |
UL94 V-0 (File No. E113553 NZMT2) ● MIL-STD-202F FAR 25.853A ● Telcordia GR-63-CORE |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
6 |
33 |
T1-0025-RR00 |
Uncoated |
Reel |
25 |
1 |
0.029" - 0.045" (0.7 - 1.1 mm) |
0.013" (3.3mm) |
Stainless Steel |
-40°F to 800°F (-40°C to 427°C) |
MIL-STD-1344 |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
7 |
34 |
T1-0100-ER02 |
Black |
Reel |
100 |
1 |
0.029" - 0.045" (0.7 - 1.1 mm) |
0.013" (3.3mm) |
Stainless Steel |
-40ºF to 285ºF (-40ºC to 140ºC) |
MIL-STD-1344 |
Substrate Finish: ISO306 356ºF (180ºC) |
1000 Volts 60Hz Per NASM22529 Section 3.2.1 |
Nylon per NFT 30-015 |
2000 |
Per NASM22529 and Skydol Compatible |
UL94 V-0 (File No. E113553 NZMT2) ● MIL-STD-202F FAR 25.853A ● Telcordia GR-63-CORE |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
8 |
35 |
T1-0100-RR00 |
Uncoated |
Reel |
100 |
1 |
0.029" - 0.045" (0.7 - 1.1 mm) |
0.013" (3.3mm) |
Stainless Steel |
-40°F to 800°F (-40°C to 427°C) |
MIL-STD-1344 |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
9 |
36 |
T2-0025-ER02 |
Black |
Reel |
25 |
2 |
0.044" - 0.056" (1.1 - 1.4 mm) |
0.013" (3.3mm) |
Stainless Steel |
-40ºF to 285ºF (-40ºC to 140ºC) |
MIL-STD-1344 |
Substrate Finish: ISO306 356ºF (180ºC) |
1000 Volts 60Hz Per NASM22529 Section 3.2.1 |
Nylon per NFT 30-015 |
2000 |
Per NASM22529 and Skydol Compatible |
UL94 V-0 (File No. E113553 NZMT2) ● MIL-STD-202F FAR 25.853A ● Telcordia GR-63-CORE |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
10 |
2 |
T2-0025-RR00 |
Uncoated |
Reel |
25 |
2 |
0.044" - 0.056" (1.1 - 1.4 mm) |
0.013" (3.3mm) |
Stainless Steel |
-40°F to 800°F (-40°C to 427°C) |
MIL-STD-1344 |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
11 |
3 |
T2-0100-ER02 |
Black |
Reel |
100 |
2 |
0.044" - 0.056" (1.1 - 1.4 mm) |
0.013" (3.3mm) |
Stainless Steel |
-40ºF to 285ºF (-40ºC to 140ºC) |
MIL-STD-1344 |
Substrate Finish: ISO306 356ºF (180ºC) |
1000 Volts 60Hz Per NASM22529 Section 3.2.1 |
Nylon per NFT 30-015 |
2000 |
Per NASM22529 and Skydol Compatible |
UL94 V-0 (File No. E113553 NZMT2) ● MIL-STD-202F FAR 25.853A ● Telcordia GR-63-CORE |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
12 |
4 |
T2-0100-RR00 |
Uncoated |
Reel |
100 |
2 |
0.044" - 0.056" (1.1 - 1.4 mm) |
0.013" (3.3mm) |
Stainless Steel |
-40°F to 800°F (-40°C to 427°C) |
MIL-STD-1344 |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
13 |
5 |
T3-0025-ER02 |
Black |
Reel |
25 |
3 |
0.055" - 0.069" (1.4 - 1.7 mm) |
0.013" (3.3mm) |
Stainless Steel |
-40ºF to 285ºF (-40ºC to 140ºC) |
MIL-STD-1344 |
Substrate Finish: ISO306 356ºF (180ºC) |
1000 Volts 60Hz Per NASM22529 Section 3.2.1 |
Nylon per NFT 30-015 |
2000 |
Per NASM22529 and Skydol Compatible |
UL94 V-0 (File No. E113553 NZMT2) ● MIL-STD-202F FAR 25.853A ● Telcordia GR-63-CORE |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
14 |
6 |
T3-0025-RR00 |
Uncoated |
Reel |
25 |
3 |
0.055" - 0.069" (1.4 - 1.7 mm) |
0.013" (3.3mm) |
Stainless Steel |
-40°F to 800°F (-40°C to 427°C) |
MIL-STD-1344 |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
15 |
7 |
T3-0100-ER02 |
Black |
Reel |
100 |
3 |
0.055" - 0.069" (1.4 - 1.7 mm) |
0.013" (3.3mm) |
Stainless Steel |
-40ºF to 285ºF (-40ºC to 140ºC) |
MIL-STD-1344 |
Substrate Finish: ISO306 356ºF (180ºC) |
1000 Volts 60Hz Per NASM22529 Section 3.2.1 |
Nylon per NFT 30-015 |
2000 |
Per NASM22529 and Skydol Compatible |
UL94 V-0 (File No. E113553 NZMT2) ● MIL-STD-202F FAR 25.853A ● Telcordia GR-63-CORE |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
16 |
8 |
T3-0100-RR00 |
Uncoated |
Reel |
100 |
3 |
0.055" - 0.069" (1.4 - 1.7 mm) |
0.013" (3.3mm) |
Stainless Steel |
-40°F to 800°F (-40°C to 427°C) |
MIL-STD-1344 |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
17 |
9 |
T4-0025-ER02 |
Black |
Reel |
25 |
4 |
0.069" - 0.090" (1.7 - 2.3 mm) |
0.018" (4.6mm) |
Stainless Steel |
-40ºF to 285ºF (-40ºC to 140ºC) |
MIL-STD-1344 |
Substrate Finish: ISO306 356ºF (180ºC) |
1000 Volts 60Hz Per NASM22529 Section 3.2.1 |
Nylon per NFT 30-015 |
2000 |
Per NASM22529 and Skydol Compatible |
UL94 V-0 (File No. E113553 NZMT2) ● MIL-STD-202F FAR 25.853A ● Telcordia GR-63-CORE |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
18 |
10 |
T4-0025-RR00 |
Uncoated |
Reel |
25 |
4 |
0.069" - 0.090" (1.7 - 2.3 mm) |
0.018" (4.6mm) |
Stainless Steel |
-40°F to 800°F (-40°C to 427°C) |
MIL-STD-1344 |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
19 |
11 |
T4-0100-ER02 |
Black |
Reel |
100 |
4 |
0.069" - 0.090" (1.7 - 2.3 mm) |
0.018" (4.6mm) |
Stainless Steel |
-40ºF to 285ºF (-40ºC to 140ºC) |
MIL-STD-1344 |
Substrate Finish: ISO306 356ºF (180ºC) |
1000 Volts 60Hz Per NASM22529 Section 3.2.1 |
Nylon per NFT 30-015 |
2000 |
Per NASM22529 and Skydol Compatible |
UL94 V-0 (File No. E113553 NZMT2) ● MIL-STD-202F FAR 25.853A ● Telcordia GR-63-CORE |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
20 |
13 |
T4-0100-RR00 |
Uncoated |
Reel |
100 |
4 |
0.069" - 0.090" (1.7 - 2.3 mm) |
0.018" (4.6mm) |
Stainless Steel |
-40°F to 800°F (-40°C to 427°C) |
MIL-STD-1344 |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
21 |
14 |
T5-0025-ER02 |
Black |
Reel |
25 |
5 |
0.089" - 0.114" (2.3 - 2.9 mm) |
0.018" (4.6mm) |
Stainless Steel |
-40ºF to 285ºF (-40ºC to 140ºC) |
MIL-STD-1344 |
Substrate Finish: ISO306 356ºF (180ºC) |
1000 Volts 60Hz Per NASM22529 Section 3.2.1 |
Nylon per NFT 30-015 |
2000 |
Per NASM22529 and Skydol Compatible |
UL94 V-0 (File No. E113553 NZMT2) ● MIL-STD-202F FAR 25.853A ● Telcordia GR-63-CORE |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
22 |
15 |
T5-0025-RR00 |
Uncoated |
Reel |
25 |
5 |
0.089" - 0.114" (2.3 - 2.9 mm) |
0.018" (4.6mm) |
Stainless Steel |
-40°F to 800°F (-40°C to 427°C) |
MIL-STD-1344 |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
23 |
16 |
T5-0100-ER02 |
Black |
Reel |
100 |
5 |
0.089" - 0.114" (2.3 - 2.9 mm) |
0.018" (4.6mm) |
Stainless Steel |
-40ºF to 285ºF (-40ºC to 140ºC) |
MIL-STD-1344 |
Substrate Finish: ISO306 356ºF (180ºC) |
1000 Volts 60Hz Per NASM22529 Section 3.2.1 |
Nylon per NFT 30-015 |
2000 |
Per NASM22529 and Skydol Compatible |
UL94 V-0 (File No. E113553 NZMT2) ● MIL-STD-202F FAR 25.853A ● Telcordia GR-63-CORE |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
24 |
17 |
T5-0100-RR00 |
Uncoated |
Reel |
100 |
5 |
0.089" - 0.114" (2.3 - 2.9 mm) |
0.018" (4.6mm) |
Stainless Steel |
-40°F to 800°F (-40°C to 427°C) |
MIL-STD-1344 |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
25 |
18 |
T6-0025-ER02 |
Black |
Reel |
25 |
6 |
0.113" - 0.130" (2.9 - 3.3 mm) |
0.018" (4.6mm) |
Stainless Steel |
-40ºF to 285ºF (-40ºC to 140ºC) |
MIL-STD-1344 |
Substrate Finish: ISO306 356ºF (180ºC) |
1000 Volts 60Hz Per NASM22529 Section 3.2.1 |
Nylon per NFT 30-015 |
2000 |
Per NASM22529 and Skydol Compatible |
UL94 V-0 (File No. E113553 NZMT2) ● MIL-STD-202F FAR 25.853A ● Telcordia GR-63-CORE |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
26 |
19 |
T6-0025-RR00 |
Uncoated |
Reel |
25 |
6 |
0.113" - 0.130" (2.9 - 3.3 mm) |
0.018" (4.6mm) |
Stainless Steel |
-40°F to 800°F (-40°C to 427°C) |
MIL-STD-1344 |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
27 |
20 |
T6-0100-ER02 |
Black |
Reel |
100 |
6 |
0.113" - 0.130" (2.9 - 3.3 mm) |
0.018" (4.6mm) |
Stainless Steel |
-40ºF to 285ºF (-40ºC to 140ºC) |
MIL-STD-1344 |
Substrate Finish: ISO306 356ºF (180ºC) |
1000 Volts 60Hz Per NASM22529 Section 3.2.1 |
Nylon per NFT 30-015 |
2000 |
Per NASM22529 and Skydol Compatible |
UL94 V-0 (File No. E113553 NZMT2) ● MIL-STD-202F FAR 25.853A ● Telcordia GR-63-CORE |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
28 |
21 |
T6-0100-RR00 |
Uncoated |
Reel |
100 |
6 |
0.113" - 0.130" (2.9 - 3.3 mm) |
0.018" (4.6mm) |
Stainless Steel |
-40°F to 800°F (-40°C to 427°C) |
MIL-STD-1344 |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
29 |
22 |
T7-0025-ER02 |
Black |
Reel |
25 |
7 |
0.180" - 0.204" (4.6 - 5.2 mm) |
0.25" (6.4mm) |
Stainless Steel |
-40ºF to 285ºF (-40ºC to 140ºC) |
MIL-STD-1344 |
Substrate Finish: ISO306 356ºF (180ºC) |
1000 Volts 60Hz Per NASM22529 Section 3.2.1 |
Nylon per NFT 30-015 |
2000 |
Per NASM22529 and Skydol Compatible |
UL94 V-0 (File No. E113553 NZMT2) ● MIL-STD-202F FAR 25.853A ● Telcordia GR-63-CORE |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
30 |
24 |
T7-0025-RR00 |
Uncoated |
Reel |
25 |
7 |
0.180" - 0.204" (4.6 - 5.2 mm) |
0.25" (6.4mm) |
Stainless Steel |
-40°F to 800°F (-40°C to 427°C) |
MIL-STD-1344 |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
31 |
25 |
T7-0100-ER02 |
Black |
Reel |
100 |
7 |
0.180" - 0.204" (4.6 - 5.2 mm) |
0.25" (6.4mm) |
Stainless Steel |
-40ºF to 285ºF (-40ºC to 140ºC) |
MIL-STD-1344 |
Substrate Finish: ISO306 356ºF (180ºC) |
1000 Volts 60Hz Per NASM22529 Section 3.2.1 |
Nylon per NFT 30-015 |
2000 |
Per NASM22529 and Skydol Compatible |
UL94 V-0 (File No. E113553 NZMT2) ● MIL-STD-202F FAR 25.853A ● Telcordia GR-63-CORE |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
32 |
26 |
T7-0100-RR00 |
Uncoated |
Reel |
100 |
7 |
0.180" - 0.204" (4.6 - 5.2 mm) |
0.25" (6.4mm) |
Stainless Steel |
-40°F to 800°F (-40°C to 427°C) |
MIL-STD-1344 |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
33 |
27 |
T8-0025-ER02 |
Black |
Reel |
25 |
8 |
0.240" - 0.260" (6.1 - 6.5 mm) |
0.32" (8.1mm) |
Stainless Steel |
-40ºF to 285ºF (-40ºC to 140ºC) |
MIL-STD-1344 |
Substrate Finish: ISO306 356ºF (180ºC) |
1000 Volts 60Hz Per NASM22529 Section 3.2.1 |
Nylon per NFT 30-015 |
2000 |
Per NASM22529 and Skydol Compatible |
UL94 V-0 (File No. E113553 NZMT2) ● MIL-STD-202F FAR 25.853A ● Telcordia GR-63-CORE |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
34 |
28 |
T8-0025-RR00 |
Uncoated |
Reel |
25 |
8 |
0.240" - 0.260" (6.1 - 6.5 mm) |
0.32" (8.1mm) |
Stainless Steel |
-40°F to 800°F (-40°C to 427°C) |
MIL-STD-1344 |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
35 |
29 |
T8-0100-ER02 |
Black |
Reel |
100 |
8 |
0.240" - 0.260" (6.1 - 6.5 mm) |
0.32" (8.1mm) |
Stainless Steel |
-40ºF to 285ºF (-40ºC to 140ºC) |
MIL-STD-1344 |
Substrate Finish: ISO306 356ºF (180ºC) |
1000 Volts 60Hz Per NASM22529 Section 3.2.1 |
Nylon per NFT 30-015 |
2000 |
Per NASM22529 and Skydol Compatible |
UL94 V-0 (File No. E113553 NZMT2) ● MIL-STD-202F FAR 25.853A ● Telcordia GR-63-CORE |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |
36 |
30 |
T8-0100-RR00 |
Uncoated |
Reel |
100 |
8 |
0.240" - 0.260" (6.1 - 6.5 mm) |
0.32" (8.1mm) |
Stainless Steel |
-40°F to 800°F (-40°C to 427°C) |
MIL-STD-1344 |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Not Applicable |
Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool |